NXOpen .NET Reference
12.0.0
|
This class is worked as a packet of information that can be be used to deform NXOpen.CAE.Post objects. More...
Properties | |
unsafe NXOpen.CAE.Result.Complex | ComplexCriterion [get, set] |
Returns or sets the complexity criterion. More... | |
unsafe NXOpen.CAE.Result.Component | Component [get, set] |
Returns or sets the result component that is used for deforming the model. More... | |
unsafe NXOpen.CAE.Result.DeformationScale | DeformationType [get, set] |
Returns or sets the type of scale used for deforming the model More... | |
unsafe NXOpen.CAE.BaseResultType | GenericType [get, set] |
Returns or sets the result type that will be used for deforming the model More... | |
unsafe double | InitialDeformationScale [get, set] |
Returns or sets the initial deformation scale to be applied to the deformation value More... | |
unsafe NXOpen.CAE.Result.DeformationScale | InitialDeformationScaleType [get, set] |
Returns or sets the type of initial deformation scale used for deforming the model More... | |
unsafe NXOpen.CAE.BaseResultType | InitialDeformationUserDefinedResultType [get, set] |
Returns or sets the initial deformation result type that will be used for deforming the model More... | |
unsafe NXOpen.CAE.Result.InitialDeformationSelection | InitialDeformationUserselectionType [get, set] |
Returns or sets the initial deformation section type that will be used for deforming the model More... | |
unsafe bool | IsReferenceNode [get, set] |
Returns or sets a value of true means the reference node will be used More... | |
unsafe double | PhaseAngle [get, set] |
Returns or sets the phase angle at which result will be evaluated and used for deformation. More... | |
unsafe int | ReferenceNodeLabel [get, set] |
Returns or sets the node label which identifies the reference node used when deforming the model if NXOpen.CAE.DeformationParameters.IsReferenceNode is set to true More... | |
unsafe double | Scale [get, set] |
Returns or sets the scale to be applied to the deformation value More... | |
This class is worked as a packet of information that can be be used to deform NXOpen.CAE.Post objects.
Use NXOpen.CAE.ResultManager to create an NXOpen.CAE.DeformationParameters
You can modifiy these values but validation of correctness will only be performed when this object is set to a NXOpen.CAE.Post object
To obtain an instance of this class use NXOpen.Session.ResultManager .
Created in NX7.5.0
|
getset |
Returns or sets the complexity criterion.
If the result type is complex NXOpen.CAE.BaseResultType.Complex the complexity criterion defines which value is used for deformation(like NXOpen.CAE.Result.Complex.Real or NXOpen.CAE.Result.Complex.Imaginary )
Created in NX7.5.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
getset |
Returns or sets the result component that is used for deforming the model.
Created in NX7.5.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
getset |
Returns or sets the type of scale used for deforming the model
Created in NX7.5.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
getset |
Returns or sets the result type that will be used for deforming the model
Created in NX7.5.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
getset |
Returns or sets the initial deformation scale to be applied to the deformation value
Created in NX11.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
getset |
Returns or sets the type of initial deformation scale used for deforming the model
Created in NX11.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
getset |
Returns or sets the initial deformation result type that will be used for deforming the model
Created in NX11.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
getset |
Returns or sets the initial deformation section type that will be used for deforming the model
Created in NX11.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
getset |
Returns or sets a value of true means the reference node will be used
Created in NX7.5.2
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
getset |
Returns or sets the phase angle at which result will be evaluated and used for deformation.
If the result type is complex NXOpen.CAE.BaseResultType.Complex and the NXOpen.CAE.DeformationParameters.ComplexCriterion is set to NXOpen.CAE.Result.Complex.PhaseAngle , the Phaseangle will be used to evaluate the value of the complex result
Created in NX7.5.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
getset |
Returns or sets the node label which identifies the reference node used when deforming the model if NXOpen.CAE.DeformationParameters.IsReferenceNode is set to true
Created in NX7.5.2
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
getset |
Returns or sets the scale to be applied to the deformation value
Created in NX7.5.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")