NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.CreateJtBuilder More...
Public Types | |
enum | Component { Unknown = -1, Current, Primary } |
This option is used to set the component for export More... | |
Public Member Functions | |
unsafe void | SetResult (NXOpen.CAE.Result result) |
The result More... | |
unsafe void | SetExportData (NXOpen.CAE.ResultParameters[] parameters, int[] templateIds, NXOpen.CAE.CreateJtBuilder.Component[] componentToExport) |
The result parameters More... | |
unsafe void | SetOutputFile (string outputFile) |
The output file More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.CAE.CreateJtBuilder
To obtain an instance of this class use NXOpen.Session.ResultManager .
Created in NX10.0.0
unsafe void NXOpen.CAE.CreateJtBuilder.SetExportData | ( | NXOpen.CAE.ResultParameters[] | parameters, |
int[] | templateIds, | ||
NXOpen.CAE.CreateJtBuilder.Component[] | componentToExport | ||
) |
The result parameters
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
parameters | set result parameters |
templateIds | set template Id per result parameter |
componentToExport | set template Id per result parameter |
unsafe void NXOpen.CAE.CreateJtBuilder.SetOutputFile | ( | string | outputFile | ) |
The output file
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
outputFile | set output file |
unsafe void NXOpen.CAE.CreateJtBuilder.SetResult | ( | NXOpen.CAE.Result | result | ) |
The result
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
result | set result |