NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.ContactMeshBuilder More...
Public Types | |
enum | AlignmentType { Minimumdistance, Normaltocontactedge } |
the type of alignment to be created More... | |
Properties | |
unsafe bool | AlignTargetEdgeNodes [get, set] |
Returns or sets a flag to align target edge nodes More... | |
unsafe NXOpen.CAE.ContactMeshBuilder.AlignmentType | AlignmentMethod [get, set] |
Returns or sets the alingment method More... | |
unsafe NXOpen.CAE.SelectCAEEdge | ContactEdge [get] |
Returns the contact edge or the source edge More... | |
unsafe NXOpen.Point | ContactEdgeEndPoint [get, set] |
Returns or sets the end point of contact on contact edge More... | |
unsafe NXOpen.Point | ContactEdgeStartPoint [get, set] |
Returns or sets the start point of contact on contact edge More... | |
unsafe NXOpen.CAE.ElementTypeBuilder | ElementType [get] |
Returns the element type to be created More... | |
unsafe bool | EnableGapTolerance [get, set] |
Returns or sets a flag to enable gap tolerance More... | |
unsafe double | GapTolerance [get, set] |
Returns or sets the gap tolerance More... | |
unsafe int | NumElements [get, set] |
Returns or sets the number of contact elements More... | |
unsafe NXOpen.CAE.SelectCAEEdge | TargetEdge [get] |
Returns the target edge More... | |
unsafe NXOpen.Point | TargetEdgeEndPoint [get, set] |
Returns or sets the end point of contact on target edge More... | |
unsafe NXOpen.Point | TargetEdgeStartPoint [get, set] |
Returns or sets the start point of contact on target edge More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.CAE.ContactMeshBuilder
To create a new instance of this class, use NXOpen.CAE.MeshManager.CreateContactMeshBuilder
Created in NX10.0.0
|
getset |
Returns or sets the alingment method
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets a flag to align target edge nodes
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the contact edge or the source edge
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the end point of contact on contact edge
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the start point of contact on contact edge
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the element type to be created
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets a flag to enable gap tolerance
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the gap tolerance
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the number of contact elements
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the target edge
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the end point of contact on target edge
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the start point of contact on target edge
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")