NXOpen .NET Reference
12.0.0
|
Composer connection. More...
Public Member Functions | |
unsafe NXOpen.CAE.Connections.ComponentData[] | GetComponents () |
Gets components. More... | |
unsafe void | SetComponents (NXOpen.CAE.Connections.ComponentData[] components) |
Sets components. More... | |
unsafe NXOpen.CAE.Connections.ConnectionData[] | GetConnections () |
Gets connections More... | |
unsafe void | SetConnections (NXOpen.CAE.Connections.ConnectionData[] connections) |
Sets connections More... | |
Properties | |
unsafe string | AssemblyName [get, set] |
Returns or sets the assembly name More... | |
unsafe string | InputFileDir [get, set] |
Returns or sets the input file direction More... | |
unsafe string | MaterialDBDir [get, set] |
Returns or sets the material file direction More... | |
unsafe string | OutputFileDir [get, set] |
Returns or sets the output file direction More... | |
unsafe int | StartNumAxisSystems [get, set] |
Returns or sets the start axis number More... | |
unsafe int | StartNumNodeAndElement [get, set] |
Returns or sets the start node and element number More... | |
unsafe int | StartNumProperties [get, set] |
Returns or sets the start properties number More... | |
Composer connection.
Use this interface to set/get properties and parameters of the composer.
Created in NX12.0.0
unsafe NXOpen.CAE.Connections.ComponentData [] NXOpen.CAE.Connections.ComposerData.GetComponents | ( | ) |
Gets components.
Created in NX12.0.0
License requirements: None.
unsafe NXOpen.CAE.Connections.ConnectionData [] NXOpen.CAE.Connections.ComposerData.GetConnections | ( | ) |
Gets connections
Created in NX12.0.0
License requirements: None.
unsafe void NXOpen.CAE.Connections.ComposerData.SetComponents | ( | NXOpen.CAE.Connections.ComponentData[] | components | ) |
Sets components.
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
components |
unsafe void NXOpen.CAE.Connections.ComposerData.SetConnections | ( | NXOpen.CAE.Connections.ConnectionData[] | connections | ) |
Sets connections
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
connections |
|
getset |
Returns or sets the assembly name
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the input file direction
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the material file direction
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the output file direction
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the start axis number
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the start node and element number
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the start properties number
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")