NXOpen .NET Reference
12.0.0
|
Composer connection. More...
Properties | |
unsafe string | ComponentName [get, set] |
Returns or sets the component name More... | |
unsafe string | ConnectionPointsPath [get, set] |
Returns or sets the connection points path More... | |
unsafe string | FilePath [get, set] |
Returns or sets the file path More... | |
unsafe string | IOSetPath [get, set] |
Returns or sets the IO set path More... | |
unsafe string | MassPath [get, set] |
Returns or sets the mass path More... | |
unsafe string | MeshPath [get, set] |
Returns or sets the mesh path More... | |
Composer connection.
Use this interface to set/get properties and parameters of the spot weld connection.
Created in NX12.0.0
|
getset |
Returns or sets the component name
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the connection points path
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the file path
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the IO set path
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the mass path
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the mesh path
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")