NXOpen .NET Reference
12.0.0
|
Composer. More...
Public Member Functions | |
unsafe void | ReadAssemblyDefinition (string filePath) |
ReadAssemblyFromExcel More... | |
unsafe void | WriteAssemblyDefinition (string filePath) |
WriteAssemblyFromExcel More... | |
unsafe void | ReadConnectionsDB (string filePath) |
ReadConnectionsDB More... | |
unsafe void | GetMeshPartFromPID (NXOpen.TaggedObject pid, out NXOpen.TaggedObject[] meshParts) |
GetMeshPartFromPID More... | |
unsafe void | GetAxisFromAlias (string axisAlias, out NXOpen.CoordinateSystem[] axes) |
GetAxisFromAlias More... | |
unsafe void | GetGroupFromAlias (string axisAlias, out NXOpen.CAE.SelectionRecipe[] groups) |
GetGroupFromAlias More... | |
unsafe string[] | CheckAssemblyConnections () |
CheckAssemblyConnections More... | |
unsafe string[] | CheckAssemblyDocumentConnections () |
CheckAssemblyDocumentConnections More... | |
Properties | |
unsafe NXOpen.CAE.Connections.ComposerData | ComposerData [get, set] |
Returns or sets the composer data More... | |
unsafe NXOpen.CAE.Connections.ConnectionDBData | ConnectionDBData [get, set] |
Returns or sets the connection db data More... | |
Composer.
Use this interface to set/get properties and parameters of the composer.
Created in NX12.0.0
unsafe string [] NXOpen.CAE.Connections.Composer.CheckAssemblyConnections | ( | ) |
CheckAssemblyConnections
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
unsafe string [] NXOpen.CAE.Connections.Composer.CheckAssemblyDocumentConnections | ( | ) |
CheckAssemblyDocumentConnections
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
unsafe void NXOpen.CAE.Connections.Composer.GetAxisFromAlias | ( | string | axisAlias, |
out NXOpen.CoordinateSystem[] | axes | ||
) |
GetAxisFromAlias
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
axisAlias | |
axes |
unsafe void NXOpen.CAE.Connections.Composer.GetGroupFromAlias | ( | string | axisAlias, |
out NXOpen.CAE.SelectionRecipe[] | groups | ||
) |
GetGroupFromAlias
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
axisAlias | |
groups |
unsafe void NXOpen.CAE.Connections.Composer.GetMeshPartFromPID | ( | NXOpen.TaggedObject | pid, |
out NXOpen.TaggedObject[] | meshParts | ||
) |
GetMeshPartFromPID
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
pid | |
meshParts |
unsafe void NXOpen.CAE.Connections.Composer.ReadAssemblyDefinition | ( | string | filePath | ) |
ReadAssemblyFromExcel
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
filePath |
unsafe void NXOpen.CAE.Connections.Composer.ReadConnectionsDB | ( | string | filePath | ) |
ReadConnectionsDB
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
filePath |
unsafe void NXOpen.CAE.Connections.Composer.WriteAssemblyDefinition | ( | string | filePath | ) |
WriteAssemblyFromExcel
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
filePath |
|
getset |
Returns or sets the composer data
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the connection db data
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")