NXOpen .NET Reference
12.0.0
|
This class is worked as a packet of information that can be used to set the clipping parameters of a NXOpen.CAE.Post object. More...
Public Member Functions | |
unsafe bool | GetShowOutline () |
Ask show outline More... | |
unsafe void | SetShowOutline (bool showOutline) |
Set show outline More... | |
unsafe bool | GetShowClippedGhost () |
Ask show clipped ghost More... | |
unsafe void | SetShowClippedGhost (bool showClippedGhost) |
Set show clipped ghost More... | |
unsafe double | GetClipValue () |
Ask clip value More... | |
unsafe void | SetClipValue (double clipValue) |
Set clip value More... | |
unsafe NXOpen.CAE.Post.ClipSide | GetSide () |
Ask side More... | |
unsafe void | SetSide (NXOpen.CAE.Post.ClipSide side) |
Set side More... | |
unsafe NXOpen.CAE.Post.ClipPlane | GetPlane () |
Ask plane More... | |
unsafe void | SetPlane (NXOpen.CAE.Post.ClipPlane plane) |
Set plane More... | |
unsafe NXOpen.CAE.Result.CoordinateSystem | GetCoordinateSystem () |
Ask coordinate system More... | |
unsafe void | SetCoordinateSystem (NXOpen.CAE.Result.CoordinateSystem coordinateSystem) |
Set coordinate system More... | |
unsafe void | GetSelectedCoordinateSystem (out NXOpen.CAE.Result.CoordinateSystemSource source, out int id) |
Ask selected coordinate system More... | |
unsafe void | SetSelectedCoordinateSystem (NXOpen.CAE.Result.CoordinateSystemSource source, int id) |
Set selected coordinate system More... | |
This class is worked as a packet of information that can be used to set the clipping parameters of a NXOpen.CAE.Post object.
Use NXOpen.CAE.ResultManager to create an NXOpen.CAE.ResultParameters
You can modifiy these values but validation of correctness will only be perfomed when this object is set to a NXOpen.CAE.Post object
To obtain an instance of this class use NXOpen.Session.ResultManager .
Created in NX7.5.1
unsafe double NXOpen.CAE.ClippingParameters.GetClipValue | ( | ) |
Ask clip value
Created in NX7.5.1
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
unsafe NXOpen.CAE.Result.CoordinateSystem NXOpen.CAE.ClippingParameters.GetCoordinateSystem | ( | ) |
Ask coordinate system
Created in NX7.5.1
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
unsafe NXOpen.CAE.Post.ClipPlane NXOpen.CAE.ClippingParameters.GetPlane | ( | ) |
Ask plane
Created in NX7.5.1
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
unsafe void NXOpen.CAE.ClippingParameters.GetSelectedCoordinateSystem | ( | out NXOpen.CAE.Result.CoordinateSystemSource | source, |
out int | id | ||
) |
Ask selected coordinate system
Created in NX7.5.1
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
source | |
id |
unsafe bool NXOpen.CAE.ClippingParameters.GetShowClippedGhost | ( | ) |
Ask show clipped ghost
Created in NX7.5.1
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
unsafe bool NXOpen.CAE.ClippingParameters.GetShowOutline | ( | ) |
Ask show outline
Created in NX7.5.1
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
unsafe NXOpen.CAE.Post.ClipSide NXOpen.CAE.ClippingParameters.GetSide | ( | ) |
Ask side
Created in NX7.5.1
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
unsafe void NXOpen.CAE.ClippingParameters.SetClipValue | ( | double | clipValue | ) |
Set clip value
Created in NX7.5.1
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
clipValue |
unsafe void NXOpen.CAE.ClippingParameters.SetCoordinateSystem | ( | NXOpen.CAE.Result.CoordinateSystem | coordinateSystem | ) |
Set coordinate system
Created in NX7.5.1
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
coordinateSystem |
unsafe void NXOpen.CAE.ClippingParameters.SetPlane | ( | NXOpen.CAE.Post.ClipPlane | plane | ) |
Set plane
Created in NX7.5.1
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
plane |
unsafe void NXOpen.CAE.ClippingParameters.SetSelectedCoordinateSystem | ( | NXOpen.CAE.Result.CoordinateSystemSource | source, |
int | id | ||
) |
Set selected coordinate system
Created in NX7.5.1
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
source | |
id |
unsafe void NXOpen.CAE.ClippingParameters.SetShowClippedGhost | ( | bool | showClippedGhost | ) |
Set show clipped ghost
Created in NX7.5.1
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
showClippedGhost |
unsafe void NXOpen.CAE.ClippingParameters.SetShowOutline | ( | bool | showOutline | ) |
Set show outline
Created in NX7.5.1
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
showOutline |
unsafe void NXOpen.CAE.ClippingParameters.SetSide | ( | NXOpen.CAE.Post.ClipSide | side | ) |
Set side
Created in NX7.5.1
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
side |