NXOpen .NET Reference
12.0.0
|
Provides methods for managing CAE.CaeRegion in a sim part More...
Public Member Functions | |
NXOpen.CAE.CaeRegion[] | ToArray () |
Returns an array of NXOpen.CAE.CaeRegion objects. More... | |
unsafe NXOpen.CAE.CaeRegion | CreateCaeRegion (string descriptorName, string name, int label) |
Creates a CAE.CaeRegion More... | |
unsafe NXOpen.CAE.CaeRegion | Copy (NXOpen.CAE.CaeRegion tSourceRegion) |
Copies a CAE.CaeRegion More... | |
unsafe NXOpen.CAE.CaeRegion | FindObject (string journalIdentifier) |
Finds the CAE.CaeRegion with the given identifier as recorded in a journal. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Provides methods for managing CAE.CaeRegion in a sim part
To obtain an instance of this class, refer to NXOpen.CAE.SimSimulation
Created in NX7.0.0
unsafe NXOpen.CAE.CaeRegion NXOpen.CAE.CaeRegionCollection.Copy | ( | NXOpen.CAE.CaeRegion | tSourceRegion | ) |
Copies a CAE.CaeRegion
Created in NX7.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
tSourceRegion | source region to be copied |
unsafe NXOpen.CAE.CaeRegion NXOpen.CAE.CaeRegionCollection.CreateCaeRegion | ( | string | descriptorName, |
string | name, | ||
int | label | ||
) |
Creates a CAE.CaeRegion
Created in NX7.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
descriptorName | Name of the region descriptor |
name | Name of the region |
label | Label of the region, input 0 to get next available label |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.CaeRegion NXOpen.CAE.CaeRegionCollection.FindObject | ( | string | journalIdentifier | ) |
Finds the CAE.CaeRegion with the given identifier as recorded in a journal.
An exception will be thrown if no object can be found with the given journal identifier.
Created in NX7.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
journalIdentifier | Identifier to be found |
NXOpen.CAE.CaeRegion [] NXOpen.CAE.CaeRegionCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.CaeRegion objects.
|
get |
Returns the tag of this object.