NXOpen .NET Reference
12.0.0
|
Provides methods for managing DOFSet NXOpen.CAE.CaeDOFSet More...
Public Member Functions | |
NXOpen.CAE.CaeDOFSet[] | ToArray () |
Returns an array of NXOpen.CAE.CaeDOFSet objects. More... | |
unsafe NXOpen.CAE.CaeDOFSet | CreateDofset (string dofsetName, NXOpen.CAE.FENode[] nodes, bool[] dof1, bool[] dof2, bool[] dof3, bool[] dof4, bool[] dof5, bool[] dof6) |
Create a DOFSet A true for a dof logical entry would mean that the dof is included for that corresponding node. More... | |
unsafe NXOpen.CAE.CaeDOFSet | CreateUnionDofset (string dofsetName, NXOpen.CAE.CaeDOFSet[] objects) |
Create a Union of DOFSets More... | |
unsafe NXOpen.CAE.CaeDOFSet | CreateIntersectionDofset (string dofsetName, NXOpen.CAE.CaeDOFSet[] objects) |
Create an Intersection of DOFSets More... | |
unsafe NXOpen.CAE.CaeDOFSet | CreateExclusiveOrDofset (string dofsetName, NXOpen.CAE.CaeDOFSet[] objects) |
Create a XOR of DOFSets More... | |
unsafe NXOpen.CAE.CaeDOFSet | CopyDofset (string dofsetName, NXOpen.CAE.CaeDOFSet sourceDofset) |
Copy a DOFSet More... | |
unsafe NXOpen.CAE.CaeDOFSet | FindObject (string journalIdentifier) |
Finds the NXOpen.CAE.CaeDOFSet with the given identifier as recorded in a journal. More... | |
unsafe void | QueryDofsetList (out NXOpen.TaggedObject[] objects) |
Query DOFSets list More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Provides methods for managing DOFSet NXOpen.CAE.CaeDOFSet
To obtain an instance of this class, refer to NXOpen.CAE.SimSimulation
Created in NX7.5.0
unsafe NXOpen.CAE.CaeDOFSet NXOpen.CAE.CaeDOFSetCollection.CopyDofset | ( | string | dofsetName, |
NXOpen.CAE.CaeDOFSet | sourceDofset | ||
) |
Copy a DOFSet
Created in NX7.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
dofsetName | Name of the copied DOFSet |
sourceDofset | The source DOFSet object |
unsafe NXOpen.CAE.CaeDOFSet NXOpen.CAE.CaeDOFSetCollection.CreateDofset | ( | string | dofsetName, |
NXOpen.CAE.FENode[] | nodes, | ||
bool[] | dof1, | ||
bool[] | dof2, | ||
bool[] | dof3, | ||
bool[] | dof4, | ||
bool[] | dof5, | ||
bool[] | dof6 | ||
) |
Create a DOFSet A true for a dof logical entry would mean that the dof is included for that corresponding node.
A false would mean that the dof is not included for that node.
Created in NX7.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
dofsetName | Name of a DOFSet |
nodes | Array of nodes in the DOFSet NXOpen.CAE.FENode |
dof1 | Array of DOF1 values |
dof2 | Array of DOF2 values |
dof3 | Array of DOF3 values |
dof4 | Array of DOF4 values |
dof5 | Array of DOF5 values |
dof6 | Array of DOF6 values |
unsafe NXOpen.CAE.CaeDOFSet NXOpen.CAE.CaeDOFSetCollection.CreateExclusiveOrDofset | ( | string | dofsetName, |
NXOpen.CAE.CaeDOFSet[] | objects | ||
) |
Create a XOR of DOFSets
Created in NX7.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
dofsetName | Name of the XOR DOFSet |
objects | DOFSets that need to be XORed |
unsafe NXOpen.CAE.CaeDOFSet NXOpen.CAE.CaeDOFSetCollection.CreateIntersectionDofset | ( | string | dofsetName, |
NXOpen.CAE.CaeDOFSet[] | objects | ||
) |
Create an Intersection of DOFSets
Created in NX7.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
dofsetName | Name of the intersection DOFSet |
objects | DOFSets that need to be intersected |
unsafe NXOpen.CAE.CaeDOFSet NXOpen.CAE.CaeDOFSetCollection.CreateUnionDofset | ( | string | dofsetName, |
NXOpen.CAE.CaeDOFSet[] | objects | ||
) |
Create a Union of DOFSets
Created in NX7.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
dofsetName | Name of the unioned DOFSet |
objects | DOFSets that need to be unioned |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.CaeDOFSet NXOpen.CAE.CaeDOFSetCollection.FindObject | ( | string | journalIdentifier | ) |
Finds the NXOpen.CAE.CaeDOFSet with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
Created in NX7.5.0
License requirements: nx_masterfem ("Finite Element Modeling")
journalIdentifier | Identifier of the DOFSet you want |
unsafe void NXOpen.CAE.CaeDOFSetCollection.QueryDofsetList | ( | out NXOpen.TaggedObject[] | objects | ) |
Query DOFSets list
Created in NX7.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
objects |
NXOpen.CAE.CaeDOFSet [] NXOpen.CAE.CaeDOFSetCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.CaeDOFSet objects.
|
get |
Returns the tag of this object.