NXOpen .NET Reference
12.0.0
|
Builder for creating 1D Weld Connection More...
Public Types | |
enum | WeldTypeEnum { PointToPointDirect, PointToPointIndirect, PointToPoint3dWeld } |
the type of weld connection to be created More... | |
enum | MeshDensityTypeEnum { Size, Number } |
the mesh density type enum More... | |
Public Member Functions | |
unsafe NXOpen.CAE.CAEWeldConnection | CommitWeldconnection () |
Commits the weld connection More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.SelectTaggedObjectList | BottomFaceSelection [get] |
Returns the bottom face selection(s) More... | |
unsafe NXOpen.CAE.ElementTypeBuilder | ElementType [get] |
Returns the element type to be created More... | |
unsafe NXOpen.SelectTaggedObjectList | HardObjSelection [get] |
Returns the hard obj selection More... | |
unsafe NXOpen.Expression | MergeNodeTol [get] |
Returns the merge node tol More... | |
unsafe NXOpen.CAE.CAEWeldConnectionBuilder.MeshDensityTypeEnum | MeshDensityType [get, set] |
Returns or sets the mesh density type More... | |
unsafe NXOpen.Expression | MeshDensityValue [get] |
Returns the mesh density value More... | |
unsafe NXOpen.SelectTaggedObjectList | TopFaceSelection [get] |
Returns the top face selection(s) More... | |
unsafe NXOpen.CAE.CAEWeldConnectionBuilder.WeldTypeEnum | WeldType [get, set] |
Returns or sets the weld connection type More... | |
Builder for creating 1D Weld Connection
To create a new instance of this class, use NXOpen.CAE.CAEConnectionCollection.CreateWeldConnectionBuilder
Created in NX6.0.0
the type of weld connection to be created
unsafe NXOpen.CAE.CAEWeldConnection NXOpen.CAE.CAEWeldConnectionBuilder.CommitWeldconnection | ( | ) |
Commits the weld connection
Created in NX6.0.0
Deprecated in NX7.5.1. Use Builder.Commit instead.
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the bottom face selection(s)
Created in NX6.0.0
License requirements: None.
|
get |
Returns the element type to be created
Created in NX6.0.0
License requirements: None.
|
get |
Returns the hard obj selection
Created in NX6.0.0
License requirements: None.
|
get |
Returns the merge node tol
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the mesh density type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the mesh density value
Created in NX6.0.0
License requirements: None.
|
get |
Returns the top face selection(s)
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the weld connection type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")