NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.CAEConnectionBuilder which can be used to create 1D connections. More...
Public Types | |
enum | ConnectionTypeEnum { NodeToNode, ElemedgeToElemface, PointToPoint, PointToEdge, PointToFace, EdgeToEdge, EdgeToFace } |
the type of connection to be created More... | |
enum | MethodTypeEnum { Proximity, OrderOfSelection, MeanVector, SortXcoord, SortYcoord, SortZcoord, Rbe3ToEdgeNodes, Rbe3ToFaceNodes } |
the method of connection to be created More... | |
enum | EdgeToEdgeConnectionMethodTypeEnum { NodeToNode, Rbe2Rbe3ToElementEdge, Rbe2Rbe3ToElementFace } |
the method of edge to edge connection to be created More... | |
enum | PointToEdgeConnectionMethodTypeEnum { PointToEdge, ArcToCenter } |
the method of point to edge connection to be created More... | |
Public Member Functions | |
unsafe void | MeshDensity () |
The mesh density setting More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.CAE.CAEConnectionBuilder.EdgeToEdgeConnectionMethodTypeEnum | EdgeToEdgeConnectionMethodType [get, set] |
Returns or sets the method type for edge-to-edge connection More... | |
unsafe double | EdgeTolerance [get, set] |
Returns or sets the option to tune edge tolerance. More... | |
unsafe NXOpen.CAE.SelectElementsBuilder | ElementEdge [get] |
Returns the selected element edge(s) More... | |
unsafe NXOpen.CAE.SelectElementsBuilder | ElementFace [get] |
Returns the selected element face(s) More... | |
unsafe NXOpen.CAE.ElementTypeBuilder | ElementType [get] |
Returns the element type to be created More... | |
unsafe NXOpen.CAE.ElementTypeBuilder | ElementTypeRbe3 [get] |
Returns the element type to be created More... | |
unsafe int | Isedgeprojectableonface [get] |
Returns the check is edgbe projectable on face or not before commit at UI level More... | |
unsafe int | Label [get, set] |
Returns or sets the labeling of elements More... | |
unsafe NXOpen.CAE.CAEConnectionBuilder.MethodTypeEnum | MethodType [get, set] |
Returns or sets the method type for point-point or node-node connections More... | |
unsafe bool | MidNode [get, set] |
Returns or sets the mid node option More... | |
unsafe NXOpen.CAE.CAEConnectionBuilder.PointToEdgeConnectionMethodTypeEnum | PointToEdgeConnectionMethodType [get, set] |
Returns or sets the method type for point-to-edge connection More... | |
unsafe NXOpen.CAE.CaeGroup | SourceGroup [get, set] |
Returns or sets the source group referenced by this connection More... | |
unsafe int | SourceGroupFilterType [get, set] |
Returns or sets the filter type for source group selection More... | |
unsafe bool | SourceGroupReferenceState [get] |
Returns the state defining whether the source of this connection is defined with a group More... | |
unsafe NXOpen.CAE.SelectFENodeList | SourceNodes [get] |
Returns the source Node(s) More... | |
unsafe NXOpen.SelectTaggedObjectList | SourceSelection [get] |
Returns the selected source object(s) More... | |
unsafe NXOpen.CAE.CaeGroup | TargetGroup [get, set] |
Returns or sets the target group referenced by this connection More... | |
unsafe int | TargetGroupFilterType [get, set] |
Returns or sets the filter type for target group selection More... | |
unsafe bool | TargetGroupReferenceState [get] |
Returns the state defining whether the target of this connection is defined with a group More... | |
unsafe NXOpen.CAE.SelectFENodeList | TargetNodes [get] |
Returns the target Node(s) More... | |
unsafe NXOpen.SelectTaggedObjectList | TargetSelection [get] |
Returns the selected target object(s) More... | |
unsafe NXOpen.CAE.CAEConnectionBuilder.ConnectionTypeEnum | Type [get, set] |
Returns or sets the connection type More... | |
Represents a NXOpen.CAE.CAEConnectionBuilder which can be used to create 1D connections.
The commit call on the builder returns connection recipe.
There are following two connections which don't create connection recipe and the builder returns NULL pointer in these cases:
Any call to methods like Builder.GetCommittedObjects or Builder.GetObject returns NULL for the above mentioned two connection types.
To create a new instance of this class, use NXOpen.CAE.CAEConnectionCollection.CreateConnectionBuilder
Created in NX6.0.0
the method of edge to edge connection to be created
the method of connection to be created
unsafe void NXOpen.CAE.CAEConnectionBuilder.MeshDensity | ( | ) |
The mesh density setting
Created in NX6.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the method type for edge-to-edge connection
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the option to tune edge tolerance.
Created in NX8.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the selected element edge(s)
Created in NX6.0.0
License requirements: None.
|
get |
Returns the selected element face(s)
Created in NX6.0.0
License requirements: None.
|
get |
Returns the element type to be created
Created in NX6.0.0
License requirements: None.
|
get |
Returns the element type to be created
Created in NX6.0.1
License requirements: None.
|
get |
Returns the check is edgbe projectable on face or not before commit at UI level
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the labeling of elements
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the method type for point-point or node-node connections
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the mid node option
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the method type for point-to-edge connection
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the source group referenced by this connection
Created in NX11.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the filter type for source group selection
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the state defining whether the source of this connection is defined with a group
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the source Node(s)
Created in NX6.0.0
License requirements: None.
|
get |
Returns the selected source object(s)
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the target group referenced by this connection
Created in NX11.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the filter type for target group selection
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the state defining whether the target of this connection is defined with a group
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the target Node(s)
Created in NX6.0.0
License requirements: None.
|
get |
Returns the selected target object(s)
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the connection type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")