NXOpen .NET Reference
12.0.0
|
Represents a Beam Element Information. More...
Public Member Functions | |
unsafe void | GetEndReleasesAtForeEnd (out int[] endReleases) |
Returns the end releases at the fore end of the beam element, that are referred to as pin flags in Nastran. More... | |
unsafe void | GetEndReleasesAtAftEnd (out int[] endReleases) |
Returns the end releases at the aft end of the beam element, that are referred to as pin flags in Nastran. More... | |
Protected Member Functions | |
override void | FreeResource () |
Destroys the object More... | |
Properties | |
unsafe bool | HasSectionAssignedAtAftEnd [get] |
Returns a boolean value that indicates whether a cross section object is assigned to the aft end of the beam element. More... | |
unsafe bool | HasSectionAssignedAtForeEnd [get] |
Returns a boolean value that indicates whether a cross section object is assigned to the fore end of the beam element. More... | |
unsafe bool | IsTapered [get] |
Returns a boolean value that indicates whether the beam element is a tapered beam element. More... | |
unsafe NXOpen.Vector3d | LanguageOffsetAtAftEnd [get] |
Returns the language specific offset at the aft end of the beam element, that is to offset the shear center of the cross section at the fore end of the beam element to the fore node of the beam element in the nodal displacement coordinate system when current solver is Nastran solver. More... | |
unsafe NXOpen.Vector3d | LanguageOffsetAtForeEnd [get] |
Returns the language specific offset at the fore end of the beam element, that is to offset the shear center of the cross section at the fore end of the beam element to the fore node of the beam element in the nodal displacement coordinate system when current solver is Nastran solver. More... | |
unsafe NXOpen.Vector3d | NeutralOffsetAtAftEnd [get] |
Returns the neutral offset at the aft end of the beam element, that is to offset the centroid of the cross section at the aft end of the beam element to the aft node of the beam element in the neutral coordinate system. More... | |
unsafe NXOpen.Vector3d | NeutralOffsetAtForeEnd [get] |
Returns the neutral offset at the fore end of the beam element, that is to offset the centroid of the cross section at the fore end of the beam element to the fore node of the beam element in the neutral coordinate system. More... | |
unsafe NXOpen.Point3d | OffsetSectionCentroidAtAftEnd [get] |
Returns the new position with offset of the section centroid at the aft end of the beam element in the global coordinate system. More... | |
unsafe NXOpen.Point3d | OffsetSectionCentroidAtForeEnd [get] |
Returns the new position with offset of the section centroid at the fore end of the beam element in the global coordinate system. More... | |
unsafe NXOpen.Point3d | OffsetSectionShearCenterAtAftEnd [get] |
Returns the new position with offset of the section shear center at the aft end of the beam element in the global coordinate system. More... | |
unsafe NXOpen.Point3d | OffsetSectionShearCenterAtForeEnd [get] |
Returns the new position with offset of the section shear center at the fore end of the beam element in the global coordinate system. More... | |
unsafe NXOpen.Matrix3x3 | OrientationCoordinateSystem [get] |
Returns the beam orientation coordinate system. More... | |
unsafe NXOpen.CAE.BeamSection.DirectionOption | OrientationDirection [get] |
Returns the orientation direction. More... | |
unsafe NXOpen.CAE.FENode | OrientationNode [get] |
Returns the orientation node. More... | |
unsafe NXOpen.Vector3d | OrientationVector [get] |
Returns the orientation vector of the beam element. More... | |
unsafe NXOpen.CAE.BeamSection | SectionAtAftEnd [get] |
Returns the cross section at the aft end of the beam element. More... | |
unsafe NXOpen.CAE.BeamSection | SectionAtForeEnd [get] |
Returns the cross section at the fore end of the beam element. More... | |
unsafe NXOpen.CAE.BeamSection.Properties | SectionPropertiesAtAftEnd [get] |
Returns the section properties at the aft end of the beam element. More... | |
unsafe NXOpen.CAE.BeamSection.Properties | SectionPropertiesAtForeEnd [get] |
Returns the section properties at the fore end of the beam element. More... | |
Represents a Beam Element Information.
To obtain an instance of this class use CAE::BeamElementInfoHandler::AskElemInfo
Created in NX11.0.0
|
protected |
Destroys the object
Created in NX11.0.0
License requirements: None.
unsafe void NXOpen.CAE.BeamElementInfo.GetEndReleasesAtAftEnd | ( | out int[] | endReleases | ) |
Returns the end releases at the aft end of the beam element, that are referred to as pin flags in Nastran.
The values of the end releases are either 0 or 1, 1 represents removing connection between the aft node and selected degrees of freedom, 0 represents not removing the connection.
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
endReleases |
unsafe void NXOpen.CAE.BeamElementInfo.GetEndReleasesAtForeEnd | ( | out int[] | endReleases | ) |
Returns the end releases at the fore end of the beam element, that are referred to as pin flags in Nastran.
The values of the end releases are either 0 or 1, 1 represents removing connection between the fore node and selected degrees of freedom, 0 represents not removing the connection.
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
endReleases |
|
get |
Returns a boolean value that indicates whether a cross section object is assigned to the aft end of the beam element.
To a tapered beam element:
When two cross sections are defined to the end nodes of the beam chain in the beam mesh physical properties, the fore section is assigned to the fore end of the fore beam element of the beam chain, the aft section is assigned to the aft end of the aft beam element of the beam chain, the section at the other ends are interpolated with these two sections.
When two cross sections are defined to each element in the beam mesh physical properties, the fore section is assigned to the fore end of each element of the beam chain, the aft section is assigned to the aft end of each element of the beam chain.
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns a boolean value that indicates whether a cross section object is assigned to the fore end of the beam element.
To a tapered beam element:
When two cross sections are defined to the end nodes of the beam chain in the beam mesh physical properties, the fore section is assigned to the fore end of the fore beam element of the beam chain, the aft section is assigned to the aft end of the aft beam element of the beam chain, the section at the other ends are interpolated with these two sections.
When two cross sections are defined to each element in the beam mesh physical properties, the fore section is assigned to the fore end of each element of the beam chain, the aft section is assigned to the aft end of each element of the beam chain.
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns a boolean value that indicates whether the beam element is a tapered beam element.
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the language specific offset at the aft end of the beam element, that is to offset the shear center of the cross section at the fore end of the beam element to the fore node of the beam element in the nodal displacement coordinate system when current solver is Nastran solver.
For other solvers, it is same with the neutral offset at the aft end of the beam element.
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the language specific offset at the fore end of the beam element, that is to offset the shear center of the cross section at the fore end of the beam element to the fore node of the beam element in the nodal displacement coordinate system when current solver is Nastran solver.
For other solvers, it is same with the neutral offset at the fore end of the beam element.
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the neutral offset at the aft end of the beam element, that is to offset the centroid of the cross section at the aft end of the beam element to the aft node of the beam element in the neutral coordinate system.
For the neutral coordinate system, its axis x is the element axis.
When the beam orientation is defined by a vector:
If orientation direction is CAE.BeamSection.DirectionOption.Horizontal , axis z is to multiply across axis x and the orientation vector, axis y is to multiply across axis z and axis x.
If orientation direction is CAE.BeamSection.DirectionOption.Vertical , axis y is to multiply across axis x and the orientation vector, axis z is to multiply across axis x and axis y.
When the beam orientation is defined by a node, the orientation vector is the vector which is from the fore end node to the orientation node, axis z is to multiply across axis x and the orientation vector, axis y is to multiply across axis z and axis x.
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the neutral offset at the fore end of the beam element, that is to offset the centroid of the cross section at the fore end of the beam element to the fore node of the beam element in the neutral coordinate system.
For the neutral coordinate system, its axis x is the element axis.
When the beam orientation is defined by a vector:
If orientation direction is CAE.BeamSection.DirectionOption.Horizontal , axis z is to multiply across axis x and the orientation vector, axis y is to multiply across axis z and axis x.
If orientation direction is CAE.BeamSection.DirectionOption.Vertical , axis y is to multiply across axis x and the orientation vector, axis z is to multiply across axis x and axis y.
When the beam orientation is defined by a node, the orientation vector is the vector which is from the fore end node to the orientation node, axis z is to multiply across axis x and the orientation vector, axis y is to multiply across axis z and axis x.
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the new position with offset of the section centroid at the aft end of the beam element in the global coordinate system.
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the new position with offset of the section centroid at the fore end of the beam element in the global coordinate system.
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the new position with offset of the section shear center at the aft end of the beam element in the global coordinate system.
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the new position with offset of the section shear center at the fore end of the beam element in the global coordinate system.
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the beam orientation coordinate system.
Axis x is from the fore end node with offset to the aft end node with offset.
When the beam orientation is defined by a vector:
If orientation direction is CAE.BeamSection.DirectionOption.Horizontal , axis z is to multiply across axis x and the orientation vector, axis y is to multiply across axis z and axis x.
If orientation direction is CAE.BeamSection.DirectionOption.Vertical , axis y is to multiply across axis x and the orientation vector, axis z is to multiply across axis x and axis y.
When the beam orientation is defined by a node, the orientation vector is the vector which is from the fore end node with offset to the orientation node, axis z is to multiply across axis x and the orientation vector, axis y is to multiply across axis z and axis x.
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the orientation direction.
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the orientation node.
Orientation node is returned as a null reference (Nothing in Visual Basic) if the beam orientation is defined by a vector.
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the orientation vector of the beam element.
If the beam orientation is defined by a node, it returns the vector which points from the fore end node to the orientation node.
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the cross section at the aft end of the beam element.
There are two cases that no section can be queried:
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the cross section at the fore end of the beam element.
There are two cases that no section can be queried:
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the section properties at the aft end of the beam element.
The section properties are not generated only when cross sections are not fully defined in the beam mesh physical properties.
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the section properties at the fore end of the beam element.
The section properties are not generated only when cross sections are not fully defined in the beam mesh physical properties.
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")