NXOpen .NET Reference
12.0.0
|
Represents a collection of CAE.AeroStructures.MarginCalculation . More...
Public Member Functions | |
NXOpen.CAE.AeroStructures.MarginCalculation[] | ToArray () |
Returns an array of NXOpen.CAE.AeroStructures.MarginCalculation objects. More... | |
unsafe NXOpen.CAE.AeroStructures.MarginCalculation | FindObject (string name) |
Finds the NXOpen.CAE.AeroStructures.MarginCalculation object with the given name. More... | |
unsafe NXOpen.CAE.AeroStructures.MarginCalculationBuilder | CreateMarginCalculationBuilder (NXOpen.CAE.AeroStructures.MarginCalculation margincalculation) |
Creates a CAE.AeroStructures.MarginCalculationBuilder More... | |
unsafe void | DeleteCalculation (NXOpen.CAE.AeroStructures.MarginCalculation margincalculation) |
Removes the calculation from the solution More... | |
unsafe NXOpen.CAE.AeroStructures.MarginCalculation | CloneCalculation (string name, NXOpen.CAE.AeroStructures.MarginCalculation sourcemargincalculation) |
Makes a copy the calculation and add it to the margin solution, replaces the given name if it is a duplicate More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of CAE.AeroStructures.MarginCalculation .
Use NXOpen.CAE.AeroStructures.MarginCalculationCollection to get the instance of this class.
Created in NX12.0.0
unsafe NXOpen.CAE.AeroStructures.MarginCalculation NXOpen.CAE.AeroStructures.MarginCalculationCollection.CloneCalculation | ( | string | name, |
NXOpen.CAE.AeroStructures.MarginCalculation | sourcemargincalculation | ||
) |
Makes a copy the calculation and add it to the margin solution, replaces the given name if it is a duplicate
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
name | Tentative name of the cloned MarginCalculation, will be changed if not unique |
sourcemargincalculation | Source NXOpen.CAE.AeroStructures.MarginCalculation to clone |
unsafe NXOpen.CAE.AeroStructures.MarginCalculationBuilder NXOpen.CAE.AeroStructures.MarginCalculationCollection.CreateMarginCalculationBuilder | ( | NXOpen.CAE.AeroStructures.MarginCalculation | margincalculation | ) |
Creates a CAE.AeroStructures.MarginCalculationBuilder
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
margincalculation |
unsafe void NXOpen.CAE.AeroStructures.MarginCalculationCollection.DeleteCalculation | ( | NXOpen.CAE.AeroStructures.MarginCalculation | margincalculation | ) |
Removes the calculation from the solution
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
margincalculation | NXOpen.CAE.AeroStructures.MarginCalculation to be deleted |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.AeroStructures.MarginCalculation NXOpen.CAE.AeroStructures.MarginCalculationCollection.FindObject | ( | string | name | ) |
Finds the NXOpen.CAE.AeroStructures.MarginCalculation object with the given name.
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
name | Name of the MarginCalculation |
NXOpen.CAE.AeroStructures.MarginCalculation [] NXOpen.CAE.AeroStructures.MarginCalculationCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.AeroStructures.MarginCalculation objects.
|
get |
Returns the tag of this object.