NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.AeroStructures.MarginCalculation builder. More...
Public Types | |
enum | CalculationStatus { NotRun, Error, Success } |
the Status type More... | |
Public Member Functions | |
unsafe NXOpen.Point3d | GetLocationOrigin () |
Retrieve the location origin point More... | |
unsafe NXOpen.Matrix3x3 | GetLocationDirection () |
Retrieve the location direction matrix More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.CAE.AeroStructures.LoadCaseSet | Loadcaseset [get, set] |
Returns or sets the LoadCaseSet used by the calculation More... | |
unsafe NXOpen.CoordinateSystem | LocationCoordinatesystem [get, set] |
Returns or sets the calculation location with direction as a coordinate system. More... | |
unsafe NXOpen.Point | LocationPoint [get, set] |
Returns or sets the calculation location as a single point. More... | |
unsafe string | Name [get, set] |
Returns or sets the name. More... | |
unsafe NXOpen.CAE.AeroStructures.MarginCalculationBuilder.CalculationStatus | Status [get, set] |
Returns or sets the execution status More... | |
Represents a NXOpen.CAE.AeroStructures.MarginCalculation builder.
No support for KF
Created in NX12.0.0
unsafe NXOpen.Matrix3x3 NXOpen.CAE.AeroStructures.MarginCalculationBuilder.GetLocationDirection | ( | ) |
Retrieve the location direction matrix
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
unsafe NXOpen.Point3d NXOpen.CAE.AeroStructures.MarginCalculationBuilder.GetLocationOrigin | ( | ) |
Retrieve the location origin point
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the LoadCaseSet used by the calculation
Created in NX12.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the calculation location with direction as a coordinate system.
Created in NX12.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the calculation location as a single point.
Created in NX12.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the name.
Created in NX12.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the execution status
Created in NX12.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")