NXOpen .NET Reference
12.0.0
|
Represents a collection of AeroStruct LoadCases More...
Public Member Functions | |
NXOpen.CAE.AeroStructures.LoadCaseSet[] | ToArray () |
Returns an array of NXOpen.CAE.AeroStructures.LoadCaseSet objects. More... | |
unsafe NXOpen.CAE.AeroStructures.LoadCaseSet | FindObject (string name) |
Finds the NXOpen.CAE.AeroStructures.LoadCaseSet object with the given name. More... | |
unsafe NXOpen.CAE.AeroStructures.LoadCaseSetBuilder | CreateLoadCaseSetBuilder (NXOpen.CAE.AeroStructures.LoadCaseSet loadcaeset) |
Creates a NXOpen.CAE.AeroStructures.LoadCaseSetBuilder More... | |
unsafe void | DeleteLoadCaseSet (NXOpen.CAE.AeroStructures.LoadCaseSet loadcaseset) |
Delete a AeroStruct loadcase set. More... | |
unsafe void | CreateLoadCaseSet (NXOpen.CAE.AeroStructures.LoadCaseSetBuilder builder) |
Create a AeroStruct loadcase set. More... | |
unsafe void | CloneLoadCaseSet (NXOpen.CAE.AeroStructures.LoadCaseSet loadcaseset) |
Create a AeroStruct loadcase set. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of AeroStruct LoadCases
Use CAE.AeroStructures.MarginSolution.LoadCaseSetCollection to get the instance of this class.
Created in NX12.0.0
unsafe void NXOpen.CAE.AeroStructures.LoadCaseSetCollection.CloneLoadCaseSet | ( | NXOpen.CAE.AeroStructures.LoadCaseSet | loadcaseset | ) |
Create a AeroStruct loadcase set.
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
loadcaseset | NXOpen.CAE.AeroStructures.LoadCaseSet |
unsafe void NXOpen.CAE.AeroStructures.LoadCaseSetCollection.CreateLoadCaseSet | ( | NXOpen.CAE.AeroStructures.LoadCaseSetBuilder | builder | ) |
Create a AeroStruct loadcase set.
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
builder | NXOpen.CAE.AeroStructures.LoadCaseSetBuilder |
unsafe NXOpen.CAE.AeroStructures.LoadCaseSetBuilder NXOpen.CAE.AeroStructures.LoadCaseSetCollection.CreateLoadCaseSetBuilder | ( | NXOpen.CAE.AeroStructures.LoadCaseSet | loadcaeset | ) |
Creates a NXOpen.CAE.AeroStructures.LoadCaseSetBuilder
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
loadcaeset | NXOpen.CAE.AeroStructures.LoadCase to be edited |
unsafe void NXOpen.CAE.AeroStructures.LoadCaseSetCollection.DeleteLoadCaseSet | ( | NXOpen.CAE.AeroStructures.LoadCaseSet | loadcaseset | ) |
Delete a AeroStruct loadcase set.
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
loadcaseset | NXOpen.CAE.AeroStructures.LoadCaseSet |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.AeroStructures.LoadCaseSet NXOpen.CAE.AeroStructures.LoadCaseSetCollection.FindObject | ( | string | name | ) |
Finds the NXOpen.CAE.AeroStructures.LoadCaseSet object with the given name.
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
name | LoadCaseSet Name |
NXOpen.CAE.AeroStructures.LoadCaseSet [] NXOpen.CAE.AeroStructures.LoadCaseSetCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.AeroStructures.LoadCaseSet objects.
|
get |
Returns the tag of this object.