NXOpen .NET Reference
12.0.0
|
This is a manager to the CAE.AeroStructures.LoadCaseSet class. More...
Public Member Functions | |
unsafe void | AddLoadCase (NXOpen.CAE.AeroStructures.LoadCase loadcase) |
Insert a loadcase to the load case set builder More... | |
unsafe void | RemoveLoadCase (NXOpen.CAE.AeroStructures.LoadCase loadcase) |
Remove a loadcase from the load case set builder More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | Name [get, set] |
Returns or sets the load case set name More... | |
This is a manager to the CAE.AeroStructures.LoadCaseSet class.
Object of type CAE.AeroStructures.LoadCaseSet can be created and edited only through this class
To create a new instance of this class, use NXOpen.CAE.AeroStructures.LoadCaseSetCollection.CreateLoadCaseSetBuilder
Created in NX12.0.0
unsafe void NXOpen.CAE.AeroStructures.LoadCaseSetBuilder.AddLoadCase | ( | NXOpen.CAE.AeroStructures.LoadCase | loadcase | ) |
Insert a loadcase to the load case set builder
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
loadcase |
unsafe void NXOpen.CAE.AeroStructures.LoadCaseSetBuilder.RemoveLoadCase | ( | NXOpen.CAE.AeroStructures.LoadCase | loadcase | ) |
Remove a loadcase from the load case set builder
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
loadcase |
|
getset |
Returns or sets the load case set name
Created in NX12.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")