NXOpen .NET Reference
12.0.0
|
Represents a scalar output parameter More...
Public Member Functions | |
unsafe void | SetValue (double doubleVal) |
Set scalar value according to default unit More... | |
unsafe void | SetValue (double doubleVal, NXOpen.Unit unitType) |
Set scalar value with a specific unit type. More... | |
unsafe void | SetValue (string fmName, double doubleVal) |
Set scalar value according to default unit for a failure mode More... | |
unsafe void | SetValue (string fmName, int lcIndex, double doubleVal) |
Set scalar value according to default unit for a failure mode and a loadcase specified by its index More... | |
unsafe void | SetValue (string fmName, double doubleVal, NXOpen.Unit unitType) |
Set scalar value with a specific unit type for a failure mode More... | |
unsafe void | SetValue (string fmName, int lcIndex, double doubleVal, NXOpen.Unit unitType) |
Set scalar valuewith a specific unit type for a failure mode and a loadcase specified by its index More... | |
Properties | |
unsafe NXOpen.Unit | Unit [get] |
Returns the unit type. More... | |
Properties inherited from NXOpen.CAE.AeroStructures.Author.OutputParameter | |
unsafe string | Name [get] |
Returns the name. More... | |
Properties inherited from NXOpen.NXObject | |
unsafe bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe string | Name [get] |
Returns the custom name of the object. More... | |
unsafe NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
unsafe NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
unsafe NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.NXObject | |
enum | AttributeType { Invalid, Null, Boolean, Integer, Real, String, Time, Reference, Any = 100 } |
Specifies attribute type. More... | |
enum | DateAndTimeFormat { Numeric, Textual } |
Specifies the format of the date and time attribute. More... | |
Represents a scalar output parameter
No support for KF
Created in NX12.0.0
unsafe void NXOpen.CAE.AeroStructures.Author.OutputScalar.SetValue | ( | double | doubleVal | ) |
Set scalar value according to default unit
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
doubleVal | the double value of the parameter |
unsafe void NXOpen.CAE.AeroStructures.Author.OutputScalar.SetValue | ( | double | doubleVal, |
NXOpen.Unit | unitType | ||
) |
Set scalar value with a specific unit type.
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
doubleVal | the double value of the parameter expressed in the specified unit |
unitType | the unit in which the value must be converted if necessary |
unsafe void NXOpen.CAE.AeroStructures.Author.OutputScalar.SetValue | ( | string | fmName, |
double | doubleVal | ||
) |
Set scalar value according to default unit for a failure mode
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
fmName | failure mode name |
doubleVal | the double value of the parameter |
unsafe void NXOpen.CAE.AeroStructures.Author.OutputScalar.SetValue | ( | string | fmName, |
int | lcIndex, | ||
double | doubleVal | ||
) |
Set scalar value according to default unit for a failure mode and a loadcase specified by its index
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
fmName | failure mode name, if empty the value will be set for any failure mode |
lcIndex | load case index corresponding to the load case position in the load case array of the calculation context |
doubleVal | the double value of the parameter |
unsafe void NXOpen.CAE.AeroStructures.Author.OutputScalar.SetValue | ( | string | fmName, |
double | doubleVal, | ||
NXOpen.Unit | unitType | ||
) |
Set scalar value with a specific unit type for a failure mode
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
fmName | failure mode name |
doubleVal | the double value of the parameter |
unitType | the unit in which the value must be converted if necessary |
unsafe void NXOpen.CAE.AeroStructures.Author.OutputScalar.SetValue | ( | string | fmName, |
int | lcIndex, | ||
double | doubleVal, | ||
NXOpen.Unit | unitType | ||
) |
Set scalar valuewith a specific unit type for a failure mode and a loadcase specified by its index
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
fmName | failure mode name, if empty the value will be set for any failure mode |
lcIndex | load case index corresponding to the load case position in the load case array of the calculation context |
doubleVal | the double value of the parameter |
unitType | the unit in which the value must be converted if necessary |
|
get |
Returns the unit type.
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")