NXOpen .NET Reference
12.0.0
|
Represents a scalar input parameter More...
Public Member Functions | |
unsafe double | GetValue () |
Get the value expressed in default unit More... | |
unsafe double | GetValue (NXOpen.Unit unitType) |
Get the value using a specific unit type. More... | |
Properties | |
unsafe NXOpen.Unit | Unit [get] |
Returns the unit type. More... | |
Properties inherited from NXOpen.CAE.AeroStructures.Author.InputParameter | |
unsafe string | Name [get] |
Returns the name. More... | |
Properties inherited from NXOpen.NXObject | |
unsafe bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe string | Name [get] |
Returns the custom name of the object. More... | |
unsafe NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
unsafe NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
unsafe NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.NXObject | |
enum | AttributeType { Invalid, Null, Boolean, Integer, Real, String, Time, Reference, Any = 100 } |
Specifies attribute type. More... | |
enum | DateAndTimeFormat { Numeric, Textual } |
Specifies the format of the date and time attribute. More... | |
Represents a scalar input parameter
No support for KF
Created in NX12.0.0
unsafe double NXOpen.CAE.AeroStructures.Author.InputScalar.GetValue | ( | ) |
Get the value expressed in default unit
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
unsafe double NXOpen.CAE.AeroStructures.Author.InputScalar.GetValue | ( | NXOpen.Unit | unitType | ) |
Get the value using a specific unit type.
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
unitType | the unit in which the value must be converted if necessary |
|
get |
Returns the unit type.
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")