NXOpen .NET Reference
12.0.0
|
Represents a Toggle block More...
Public Member Functions | |
unsafe string[] | GetBalloonTooltipLayoutMembers () |
Gets the BalloonTooltipLayout member More... | |
Public Member Functions inherited from NXOpen.BlockStyler.UIBlock | |
unsafe NXOpen.BlockStyler.PropertyList | GetProperties () |
Returns the properties of the block More... | |
unsafe void | Focus () |
Focuses on the block. More... | |
Properties | |
unsafe string | BalloonTooltipLayoutAsString [get, set] |
Returns or sets the BalloonTooltipLayout as string More... | |
unsafe string | BalloonTooltipOffImage [get, set] |
Returns or sets the BalloonTooltipOffImage More... | |
unsafe string | BalloonTooltipOffText [get, set] |
Returns or sets the BalloonTooltipOffText More... | |
unsafe string | BalloonTooltipOnImage [get, set] |
Returns or sets the BalloonTooltipOnImage More... | |
unsafe string | BalloonTooltipOnText [get, set] |
Returns or sets the BalloonTooltipOnText More... | |
unsafe string | Bitmap [get, set] |
Returns or sets the Bitmap More... | |
unsafe bool | BitmapOnly [get, set] |
Returns or sets the BitmapOnly More... | |
unsafe bool | Localize [get, set] |
Returns or sets the Localize More... | |
unsafe bool | RetainValue [get, set] |
Returns or sets the RetainValue More... | |
unsafe bool | Value [get, set] |
Returns or sets the Value More... | |
Properties inherited from NXOpen.BlockStyler.UIBlock | |
unsafe bool | Enable [get, set] |
Returns or sets the Enable. More... | |
unsafe bool | Expanded [get, set] |
Returns or sets the Expanded More... | |
unsafe bool | Group [get, set] |
Returns or sets the Group More... | |
unsafe string | Label [get, set] |
Returns or sets the Label More... | |
unsafe string | Name [get] |
Returns the name of the block or BlockID More... | |
unsafe bool | Show [get, set] |
Returns or sets the Visibility of block. More... | |
unsafe string | Type [get] |
Returns the type of block More... | |
Represents a Toggle block
Created in NX8.5.0
unsafe string [] NXOpen.BlockStyler.Toggle.GetBalloonTooltipLayoutMembers | ( | ) |
Gets the BalloonTooltipLayout member
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the BalloonTooltipLayout as string
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the BalloonTooltipOffImage
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the BalloonTooltipOffText
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the BalloonTooltipOnImage
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the BalloonTooltipOnText
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Bitmap
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the BitmapOnly
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Localize
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the RetainValue
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Value
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.