NXOpen .NET Reference
12.0.0
|
Represents a UI Block More...
Public Member Functions | |
unsafe NXOpen.BlockStyler.PropertyList | GetProperties () |
Returns the properties of the block More... | |
unsafe void | Focus () |
Focuses on the block. More... | |
Properties | |
unsafe bool | Enable [get, set] |
Returns or sets the Enable. More... | |
unsafe bool | Expanded [get, set] |
Returns or sets the Expanded More... | |
unsafe bool | Group [get, set] |
Returns or sets the Group More... | |
unsafe string | Label [get, set] |
Returns or sets the Label More... | |
unsafe string | Name [get] |
Returns the name of the block or BlockID More... | |
unsafe bool | Show [get, set] |
Returns or sets the Visibility of block. More... | |
unsafe string | Type [get] |
Returns the type of block More... | |
Represents a UI Block
Created in NX6.0.0
unsafe void NXOpen.BlockStyler.UIBlock.Focus | ( | ) |
Focuses on the block.
Use this method for both focus and keyboard focus.
Created in NX6.0.2
License requirements: None.
unsafe NXOpen.BlockStyler.PropertyList NXOpen.BlockStyler.UIBlock.GetProperties | ( | ) |
Returns the properties of the block
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the Enable.
If true, the block is sensitive.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Expanded
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Group
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Label
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the name of the block or BlockID
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the Visibility of block.
If true, the block is visible. Otherwise invisible. This is readonly property for dialog and will be always true for dialog.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the type of block
Created in NX6.0.0
License requirements: None.