NXOpen .NET Reference
12.0.0
|
Represents a Line Width block More...
Public Member Functions | |
unsafe int[] | GetColorValue () |
Gets text color values More... | |
unsafe void | SetColorValue (int[] colorValueVector) |
Sets text color values More... | |
unsafe bool | IsNxFont () |
Returns the whether selected font is nx font or standard font. More... | |
Public Member Functions inherited from NXOpen.BlockStyler.UIBlock | |
unsafe NXOpen.BlockStyler.PropertyList | GetProperties () |
Returns the properties of the block More... | |
unsafe void | Focus () |
Focuses on the block. More... | |
Properties | |
unsafe string | AvailableFontTypesAsString [get, set] |
Returns or sets the available font types. More... | |
unsafe string | FontValue [get, set] |
Returns or sets the font value More... | |
unsafe string | LayoutAsString [get, set] |
Returns or sets the layout. More... | |
unsafe string | StandardFontStyle [get, set] |
Returns or sets the standard font style. More... | |
unsafe string | WidthValueAsString [get, set] |
Returns or sets the width value. More... | |
Properties inherited from NXOpen.BlockStyler.UIBlock | |
unsafe bool | Enable [get, set] |
Returns or sets the Enable. More... | |
unsafe bool | Expanded [get, set] |
Returns or sets the Expanded More... | |
unsafe bool | Group [get, set] |
Returns or sets the Group More... | |
unsafe string | Label [get, set] |
Returns or sets the Label More... | |
unsafe string | Name [get] |
Returns the name of the block or BlockID More... | |
unsafe bool | Show [get, set] |
Returns or sets the Visibility of block. More... | |
unsafe string | Type [get] |
Returns the type of block More... | |
Represents a Line Width block
Created in NX9.0.0
unsafe int [] NXOpen.BlockStyler.TextColorFontWidth.GetColorValue | ( | ) |
Gets text color values
Created in NX9.0.0
License requirements: None.
unsafe bool NXOpen.BlockStyler.TextColorFontWidth.IsNxFont | ( | ) |
Returns the whether selected font is nx font or standard font.
Created in NX12.0.0
License requirements: None.
unsafe void NXOpen.BlockStyler.TextColorFontWidth.SetColorValue | ( | int[] | colorValueVector | ) |
Sets text color values
Created in NX9.0.0
License requirements: None.
colorValueVector | color values to set for the property. |
|
getset |
Returns or sets the available font types.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the font value
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the layout.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the standard font style.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the width value.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.