NXOpen .NET Reference
12.0.0
|
Represents a Tab Control layout More...
Public Member Functions | |
unsafe int[] | GetHiddenTabPages () |
Gets the HiddenTabPages. More... | |
unsafe void | SetHiddenTabPages (int[] hiddenTabs) |
Sets the HiddenTabPages entered. More... | |
Public Member Functions inherited from NXOpen.BlockStyler.UIBlock | |
unsafe NXOpen.BlockStyler.PropertyList | GetProperties () |
Returns the properties of the block More... | |
unsafe void | Focus () |
Focuses on the block. More... | |
Properties | |
unsafe int | ActivePage [get, set] |
Returns or sets the ActivePage More... | |
unsafe bool | HighQualityBitmap [get, set] |
Returns or sets the HighQualityBitmap More... | |
unsafe bool | Localize [get, set] |
Returns or sets the Localize More... | |
unsafe NXOpen.BlockStyler.PropertyList | Members [get] |
Returns the Members More... | |
unsafe bool | RetainValue [get, set] |
Returns or sets the RetainValue More... | |
unsafe int | TabsPerRow [get, set] |
Returns or sets the TabsPerRow More... | |
Properties inherited from NXOpen.BlockStyler.UIBlock | |
unsafe bool | Enable [get, set] |
Returns or sets the Enable. More... | |
unsafe bool | Expanded [get, set] |
Returns or sets the Expanded More... | |
unsafe bool | Group [get, set] |
Returns or sets the Group More... | |
unsafe string | Label [get, set] |
Returns or sets the Label More... | |
unsafe string | Name [get] |
Returns the name of the block or BlockID More... | |
unsafe bool | Show [get, set] |
Returns or sets the Visibility of block. More... | |
unsafe string | Type [get] |
Returns the type of block More... | |
Represents a Tab Control layout
Created in NX8.5.0
unsafe int [] NXOpen.BlockStyler.TabControl.GetHiddenTabPages | ( | ) |
Gets the HiddenTabPages.
This method returns an integer array of the HiddenTabPages. If the number of Tab Pages defined is 5 for a Tab Control, they will be indexed 0 to 4. If the first and third Tab Pages are hidden, the result returned will be [ 0, -1, 2, -1, -1 ]. Any negative integer value will show the Tab Page, using -1 simply to demonstrate.
Created in NX10.0.1
License requirements: None.
unsafe void NXOpen.BlockStyler.TabControl.SetHiddenTabPages | ( | int[] | hiddenTabs | ) |
Sets the HiddenTabPages entered.
If the number of Tab Pages defined is 5 for a Tab Control, they will be indexed 0 to 4. Entering an array of [ 0, -1, 2, -1, -1 ] will result in the first and third Tab Pages being hidden. Any negative integer value will show the Tab Page, using -1 simply to demonstrate.
Created in NX10.0.1
License requirements: None.
hiddenTabs | Array of Tab Pages defined. To hide a Tab Page, value entered has to map directly to the index being set. |
|
getset |
Returns or sets the ActivePage
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the HighQualityBitmap
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Localize
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the Members
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the RetainValue
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the TabsPerRow
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.