NXOpen .NET Reference
12.0.0
|
Represents a Specify Plane block More...
Public Member Functions | |
unsafe string[] | GetBalloonTooltipLayoutMembers () |
Gets the BalloonTooltipLayout members More... | |
unsafe NXOpen.TaggedObject[] | GetSelectedObjects () |
Gets the SelectedObjects More... | |
unsafe void | SetSelectedObjects (NXOpen.TaggedObject[] objectVector) |
Sets the SelectedObjects More... | |
unsafe string[] | GetStepStatusMembers () |
Gets the StepStatus members More... | |
unsafe string[] | GetInterpartSelectionMembers () |
Gets the InterpartSelection members More... | |
Public Member Functions inherited from NXOpen.BlockStyler.UIBlock | |
unsafe NXOpen.BlockStyler.PropertyList | GetProperties () |
Returns the properties of the block More... | |
unsafe void | Focus () |
Focuses on the block. More... | |
Properties | |
unsafe bool | AutomaticProgression [get, set] |
Returns or sets the AutomaticProgression More... | |
unsafe string | BalloonTooltipImage [get, set] |
Returns or sets the BalloonTooltipImage More... | |
unsafe string | BalloonTooltipLayoutAsString [get, set] |
Returns or sets the BalloonTooltipLayout as string More... | |
unsafe string | BalloonTooltipText [get, set] |
Returns or sets the BalloonTooltipText More... | |
unsafe bool | CreateInterpartLink [get, set] |
Returns or sets the CreateInterpartLink More... | |
unsafe string | CurrentStepStatusAsString [get] |
Returns the string specifying current StepStatus More... | |
unsafe string | InterpartSelectionAsString [get, set] |
Returns or sets the InterpartSelection as string More... | |
unsafe string | LabelString [get, set] |
Returns or sets the LabelString More... | |
unsafe bool | ShowShortcuts [get, set] |
Returns or sets the ShowShortcuts More... | |
unsafe string | StepStatusAsString [get, set] |
Returns or sets the string specifying the default StepStatus More... | |
Properties inherited from NXOpen.BlockStyler.UIBlock | |
unsafe bool | Enable [get, set] |
Returns or sets the Enable. More... | |
unsafe bool | Expanded [get, set] |
Returns or sets the Expanded More... | |
unsafe bool | Group [get, set] |
Returns or sets the Group More... | |
unsafe string | Label [get, set] |
Returns or sets the Label More... | |
unsafe string | Name [get] |
Returns the name of the block or BlockID More... | |
unsafe bool | Show [get, set] |
Returns or sets the Visibility of block. More... | |
unsafe string | Type [get] |
Returns the type of block More... | |
Represents a Specify Plane block
Created in NX8.5.0
unsafe string [] NXOpen.BlockStyler.SpecifyPlane.GetBalloonTooltipLayoutMembers | ( | ) |
Gets the BalloonTooltipLayout members
Created in NX8.5.0
License requirements: None.
unsafe string [] NXOpen.BlockStyler.SpecifyPlane.GetInterpartSelectionMembers | ( | ) |
Gets the InterpartSelection members
Created in NX11.0.0
License requirements: None.
unsafe NXOpen.TaggedObject [] NXOpen.BlockStyler.SpecifyPlane.GetSelectedObjects | ( | ) |
Gets the SelectedObjects
Created in NX8.5.0
License requirements: None.
unsafe string [] NXOpen.BlockStyler.SpecifyPlane.GetStepStatusMembers | ( | ) |
Gets the StepStatus members
Created in NX8.5.0
License requirements: None.
unsafe void NXOpen.BlockStyler.SpecifyPlane.SetSelectedObjects | ( | NXOpen.TaggedObject[] | objectVector | ) |
Sets the SelectedObjects
Created in NX8.5.0
License requirements: None.
objectVector | Value to set for the property |
|
getset |
Returns or sets the AutomaticProgression
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the BalloonTooltipImage
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the BalloonTooltipLayout as string
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the BalloonTooltipText
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the CreateInterpartLink
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the string specifying current StepStatus
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the InterpartSelection as string
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the LabelString
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the ShowShortcuts
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the string specifying the default StepStatus
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.