NXOpen .NET Reference
12.0.0
|
Represents a Select Part From List block More...
Public Member Functions | |
unsafe NXOpen.TaggedObject[] | GetSelectedObjects () |
Gets the SelectedObjects More... | |
unsafe void | SetSelectedObjects (NXOpen.TaggedObject[] objectVector) |
Sets the SelectedObjects More... | |
Public Member Functions inherited from NXOpen.BlockStyler.UIBlock | |
unsafe NXOpen.BlockStyler.PropertyList | GetProperties () |
Returns the properties of the block More... | |
unsafe void | Focus () |
Focuses on the block. More... | |
Additional Inherited Members | |
Properties inherited from NXOpen.BlockStyler.UIBlock | |
unsafe bool | Enable [get, set] |
Returns or sets the Enable. More... | |
unsafe bool | Expanded [get, set] |
Returns or sets the Expanded More... | |
unsafe bool | Group [get, set] |
Returns or sets the Group More... | |
unsafe string | Label [get, set] |
Returns or sets the Label More... | |
unsafe string | Name [get] |
Returns the name of the block or BlockID More... | |
unsafe bool | Show [get, set] |
Returns or sets the Visibility of block. More... | |
unsafe string | Type [get] |
Returns the type of block More... | |
Represents a Select Part From List block
Created in NX8.5.0
unsafe NXOpen.TaggedObject [] NXOpen.BlockStyler.SelectPartFromList.GetSelectedObjects | ( | ) |
Gets the SelectedObjects
Created in NX8.5.0
License requirements: None.
unsafe void NXOpen.BlockStyler.SelectPartFromList.SetSelectedObjects | ( | NXOpen.TaggedObject[] | objectVector | ) |
Sets the SelectedObjects
Created in NX8.5.0
License requirements: None.
objectVector | Value to set for the property |