NXOpen .NET Reference
12.0.0
|
Represents a Select Node block More...
Public Member Functions | |
unsafe NXOpen.TaggedObject[] | GetSelectedObjects () |
Gets the SelectedObjects More... | |
unsafe void | SetSelectedObjects (NXOpen.TaggedObject[] objectVector) |
Sets the SelectedObjects More... | |
unsafe string[] | GetSelectModeMembers () |
Gets the SelectMode members More... | |
unsafe string[] | GetStepStatusMembers () |
Gets the StepStatus members More... | |
Public Member Functions inherited from NXOpen.BlockStyler.UIBlock | |
unsafe NXOpen.BlockStyler.PropertyList | GetProperties () |
Returns the properties of the block More... | |
unsafe void | Focus () |
Focuses on the block. More... | |
Properties | |
unsafe bool | AutomaticProgression [get, set] |
Returns or sets the AutomaticProgression More... | |
unsafe string | Bitmap [get, set] |
Returns or sets the Bitmap More... | |
unsafe string | Cue [get, set] |
Returns or sets the Cue More... | |
unsafe string | LabelString [get, set] |
Returns or sets the LabelString More... | |
unsafe string | SelectModeAsString [get, set] |
Returns or sets the SelectMode as string More... | |
unsafe bool | ShowSelection [get, set] |
Returns or sets the Show Selection. More... | |
unsafe string | StepStatusAsString [get, set] |
Returns or sets the StepStatus as string More... | |
Properties inherited from NXOpen.BlockStyler.UIBlock | |
unsafe bool | Enable [get, set] |
Returns or sets the Enable. More... | |
unsafe bool | Expanded [get, set] |
Returns or sets the Expanded More... | |
unsafe bool | Group [get, set] |
Returns or sets the Group More... | |
unsafe string | Label [get, set] |
Returns or sets the Label More... | |
unsafe string | Name [get] |
Returns the name of the block or BlockID More... | |
unsafe bool | Show [get, set] |
Returns or sets the Visibility of block. More... | |
unsafe string | Type [get] |
Returns the type of block More... | |
Represents a Select Node block
Created in NX8.5.0
unsafe NXOpen.TaggedObject [] NXOpen.BlockStyler.SelectNode.GetSelectedObjects | ( | ) |
Gets the SelectedObjects
Created in NX8.5.0
License requirements: None.
unsafe string [] NXOpen.BlockStyler.SelectNode.GetSelectModeMembers | ( | ) |
Gets the SelectMode members
Created in NX8.5.0
License requirements: None.
unsafe string [] NXOpen.BlockStyler.SelectNode.GetStepStatusMembers | ( | ) |
Gets the StepStatus members
Created in NX8.5.0
License requirements: None.
unsafe void NXOpen.BlockStyler.SelectNode.SetSelectedObjects | ( | NXOpen.TaggedObject[] | objectVector | ) |
Sets the SelectedObjects
Created in NX8.5.0
License requirements: None.
objectVector | Value to set for the property |
|
getset |
Returns or sets the AutomaticProgression
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Bitmap
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Cue
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the LabelString
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the SelectMode as string
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Show Selection.
If true,the graphical selection part of this block is shown.
Created in NX8.5.0
Deprecated in NX11.0.0.
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the StepStatus as string
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.