NXOpen .NET Reference
12.0.0
|
Represents an Object Color Picker Block More...
Public Member Functions | |
unsafe string[] | GetBalloonTooltipLayoutMembers () |
Gets theBalloonTooltipLayout members More... | |
unsafe int[] | GetValue () |
Gets the Value More... | |
unsafe void | SetValue (int[] valueVector) |
Sets the Value More... | |
Public Member Functions inherited from NXOpen.BlockStyler.UIBlock | |
unsafe NXOpen.BlockStyler.PropertyList | GetProperties () |
Returns the properties of the block More... | |
unsafe void | Focus () |
Focuses on the block. More... | |
Properties | |
unsafe string | BalloonTooltipImage [get, set] |
Returns or sets the BalloonTooltipImage More... | |
unsafe string | BalloonTooltipLayoutAsString [get, set] |
Returns or sets the BalloonTooltipLayout as string More... | |
unsafe string | BalloonTooltipText [get, set] |
Returns or sets the BalloonTooltipText More... | |
unsafe bool | Localize [get, set] |
Returns or sets the Localize. More... | |
unsafe int | NumberSelectable [get, set] |
Returns or sets the NumberSelectable. More... | |
unsafe bool | RetainValue [get, set] |
Returns or sets the RetainValue. More... | |
Properties inherited from NXOpen.BlockStyler.UIBlock | |
unsafe bool | Enable [get, set] |
Returns or sets the Enable. More... | |
unsafe bool | Expanded [get, set] |
Returns or sets the Expanded More... | |
unsafe bool | Group [get, set] |
Returns or sets the Group More... | |
unsafe string | Label [get, set] |
Returns or sets the Label More... | |
unsafe string | Name [get] |
Returns the name of the block or BlockID More... | |
unsafe bool | Show [get, set] |
Returns or sets the Visibility of block. More... | |
unsafe string | Type [get] |
Returns the type of block More... | |
Represents an Object Color Picker Block
Created in NX8.5.0
unsafe string [] NXOpen.BlockStyler.ObjectColorPicker.GetBalloonTooltipLayoutMembers | ( | ) |
Gets theBalloonTooltipLayout members
Created in NX8.5.0
License requirements: None.
unsafe int [] NXOpen.BlockStyler.ObjectColorPicker.GetValue | ( | ) |
Gets the Value
Created in NX8.5.0
License requirements: None.
unsafe void NXOpen.BlockStyler.ObjectColorPicker.SetValue | ( | int[] | valueVector | ) |
Sets the Value
Created in NX8.5.0
License requirements: None.
valueVector | Values to set for the property. |
|
getset |
Returns or sets the BalloonTooltipImage
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the BalloonTooltipLayout as string
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the BalloonTooltipText
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Localize.
If true, translates the Label string into the language of the current locale.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the NumberSelectable.
Represents number of colors that can be selected
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the RetainValue.
If true, block's value will be stored in dialog memory upon OK, Apply or Close.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.