NXOpen .NET Reference
12.0.0
|
Represents a Multiline String block More...
Public Member Functions | |
unsafe string[] | GetValue () |
Gets the Value More... | |
unsafe void | SetValue (string[] valueString) |
Sets the Value More... | |
Public Member Functions inherited from NXOpen.BlockStyler.UIBlock | |
unsafe NXOpen.BlockStyler.PropertyList | GetProperties () |
Returns the properties of the block More... | |
unsafe void | Focus () |
Focuses on the block. More... | |
Properties | |
unsafe int | Height [get, set] |
Returns or sets the Height More... | |
unsafe bool | Localize [get, set] |
Returns or sets the Localize. More... | |
unsafe int | MaximumCharactersAccepted [get, set] |
Returns or sets the MaximumCharactersAccepted More... | |
unsafe int | MaximumHeight [get, set] |
Returns or sets the MaximumHeight More... | |
unsafe int | MinimumHeight [get, set] |
Returns or sets the MinimumHeight More... | |
unsafe bool | ResizeHeightWithDialog [get, set] |
Returns or sets the ResizeHeightWithDialog. More... | |
unsafe bool | RetainValue [get, set] |
Returns or sets the RetainValue More... | |
unsafe string | ValuesConcatenated [get, set] |
Returns or sets the ValuesConcatenated. More... | |
unsafe int | Width [get, set] |
Returns or sets the Width More... | |
Properties inherited from NXOpen.BlockStyler.UIBlock | |
unsafe bool | Enable [get, set] |
Returns or sets the Enable. More... | |
unsafe bool | Expanded [get, set] |
Returns or sets the Expanded More... | |
unsafe bool | Group [get, set] |
Returns or sets the Group More... | |
unsafe string | Label [get, set] |
Returns or sets the Label More... | |
unsafe string | Name [get] |
Returns the name of the block or BlockID More... | |
unsafe bool | Show [get, set] |
Returns or sets the Visibility of block. More... | |
unsafe string | Type [get] |
Returns the type of block More... | |
Represents a Multiline String block
Created in NX6.0.0
unsafe string [] NXOpen.BlockStyler.MultilineString.GetValue | ( | ) |
Gets the Value
Created in NX8.5.0
License requirements: None.
unsafe void NXOpen.BlockStyler.MultilineString.SetValue | ( | string[] | valueString | ) |
Sets the Value
Created in NX8.5.0
License requirements: None.
valueString |
|
getset |
Returns or sets the Height
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Localize.
If true, the Label is translated to current locale language
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the MaximumCharactersAccepted
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the MaximumHeight
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the MinimumHeight
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the ResizeHeightWithDialog.
If true, height of block will dynamically change when the dialog is resized.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the RetainValue
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the ValuesConcatenated.
Represents single string with values in block concatenated with new-line characters.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Width
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.