NXOpen .NET Reference
12.0.0
|
Represents a Line Width block More...
Public Member Functions | |
unsafe int[] | GetColorValue () |
Gets line color values More... | |
unsafe void | SetColorValue (int[] colorValueVector) |
Sets line color values More... | |
Public Member Functions inherited from NXOpen.BlockStyler.UIBlock | |
unsafe NXOpen.BlockStyler.PropertyList | GetProperties () |
Returns the properties of the block More... | |
unsafe void | Focus () |
Focuses on the block. More... | |
Properties | |
unsafe string | HideSubBlocksAsString [get, set] |
Returns or sets the hide sub block. More... | |
unsafe string | LabelString [get, set] |
Returns or sets the Label String in horizontal layout. More... | |
unsafe string | LayoutAsString [get, set] |
Returns or sets the layout. More... | |
unsafe int | LineFontAvailableOptions [get, set] |
Returns or sets the Line Font Available Options More... | |
unsafe string | LineFontValueAsString [get, set] |
Returns or sets the Line Font Value. More... | |
unsafe bool | LineWidthShowDefault [get, set] |
Returns or sets the Line width Show Default More... | |
unsafe bool | LineWidthShowDefaultAsOriginal [get, set] |
Returns or sets the Line Width Show Default as Original More... | |
unsafe bool | LineWidthShowNoChange [get, set] |
Returns or sets the Line Width Show No Change More... | |
unsafe bool | LineWidthUseWideLines [get, set] |
Returns or sets the Line Width Use Wide Lines More... | |
unsafe bool | ShowLabel [get, set] |
Returns or sets the Show Label flag. More... | |
Properties inherited from NXOpen.BlockStyler.UIBlock | |
unsafe bool | Enable [get, set] |
Returns or sets the Enable. More... | |
unsafe bool | Expanded [get, set] |
Returns or sets the Expanded More... | |
unsafe bool | Group [get, set] |
Returns or sets the Group More... | |
unsafe string | Label [get, set] |
Returns or sets the Label More... | |
unsafe string | Name [get] |
Returns the name of the block or BlockID More... | |
unsafe bool | Show [get, set] |
Returns or sets the Visibility of block. More... | |
unsafe string | Type [get] |
Returns the type of block More... | |
Represents a Line Width block
Created in NX9.0.0
unsafe int [] NXOpen.BlockStyler.LineColorFontWidth.GetColorValue | ( | ) |
Gets line color values
Created in NX9.0.0
License requirements: None.
unsafe void NXOpen.BlockStyler.LineColorFontWidth.SetColorValue | ( | int[] | colorValueVector | ) |
Sets line color values
Created in NX9.0.0
License requirements: None.
colorValueVector | color values to set for the property. |
|
getset |
Returns or sets the hide sub block.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Label String in horizontal layout.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the layout.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Line Font Available Options
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Line Font Value.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Line width Show Default
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Line Width Show Default as Original
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Line Width Show No Change
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Line Width Use Wide Lines
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Show Label flag.
If true, the block label is shown in horizontal layout.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.