NXOpen .NET Reference
12.0.0
|
Represents a Integer Table block More...
Public Member Functions | |
unsafe int[] | GetMaximumValues (out int nRows, out int nColumns) |
Gets the MaximumValues More... | |
unsafe void | SetMaximumValues (int nRows, int nColumns, int[] matrixValue) |
Sets the MaximumValues More... | |
unsafe int[] | GetMinimumValues (out int nRows, out int nColumns) |
Gets the MinimumValues More... | |
unsafe void | SetMinimumValues (int nRows, int nColumns, int[] matrixValue) |
Sets the MinimumValues More... | |
unsafe int[] | GetValues (out int nRows, out int nColumns) |
Gets the Values More... | |
unsafe void | SetValues (int nRows, int nColumns, int[] matrixValue) |
Sets the Values More... | |
unsafe string[] | GetRowTitles () |
Gets the RowTitles More... | |
unsafe void | SetRowTitles (string[] rowTitle) |
Sets the RowTitles More... | |
Public Member Functions inherited from NXOpen.BlockStyler.UIBlock | |
unsafe NXOpen.BlockStyler.PropertyList | GetProperties () |
Returns the properties of the block More... | |
unsafe void | Focus () |
Focuses on the block. More... | |
Properties | |
unsafe string | ColumnTitles [get, set] |
Returns or sets the ColumnTitles More... | |
unsafe double | Increment [get, set] |
Returns or sets the Increment. More... | |
unsafe bool | RetainValue [get, set] |
Returns or sets the RetainValue. More... | |
unsafe bool | Spin [get, set] |
Returns or sets the Spin More... | |
unsafe bool | WrapSpin [get, set] |
Returns or sets the WrapSpin. More... | |
Properties inherited from NXOpen.BlockStyler.UIBlock | |
unsafe bool | Enable [get, set] |
Returns or sets the Enable. More... | |
unsafe bool | Expanded [get, set] |
Returns or sets the Expanded More... | |
unsafe bool | Group [get, set] |
Returns or sets the Group More... | |
unsafe string | Label [get, set] |
Returns or sets the Label More... | |
unsafe string | Name [get] |
Returns the name of the block or BlockID More... | |
unsafe bool | Show [get, set] |
Returns or sets the Visibility of block. More... | |
unsafe string | Type [get] |
Returns the type of block More... | |
Represents a Integer Table block
Created in NX8.5.0
unsafe int [] NXOpen.BlockStyler.IntegerTable.GetMaximumValues | ( | out int | nRows, |
out int | nColumns | ||
) |
Gets the MaximumValues
Created in NX8.5.0
License requirements: None.
nRows | Number of Rows in the 2D matrix |
nColumns | Number of Columns in the 2D matrix |
unsafe int [] NXOpen.BlockStyler.IntegerTable.GetMinimumValues | ( | out int | nRows, |
out int | nColumns | ||
) |
Gets the MinimumValues
Created in NX8.5.0
License requirements: None.
nRows | Number of Rows in the 2D matrix |
nColumns | Number of Columns in the 2D matrix |
unsafe string [] NXOpen.BlockStyler.IntegerTable.GetRowTitles | ( | ) |
Gets the RowTitles
Created in NX8.5.0
License requirements: None.
unsafe int [] NXOpen.BlockStyler.IntegerTable.GetValues | ( | out int | nRows, |
out int | nColumns | ||
) |
Gets the Values
Created in NX8.5.0
License requirements: None.
nRows | Number of Rows in the 2D matrix |
nColumns | Number of Columns in the 2D matrix |
unsafe void NXOpen.BlockStyler.IntegerTable.SetMaximumValues | ( | int | nRows, |
int | nColumns, | ||
int[] | matrixValue | ||
) |
Sets the MaximumValues
Created in NX8.5.0
License requirements: None.
nRows | Number of Rows in the 2D matrix |
nColumns | Number of Columns in the 2D matrix |
matrixValue | Value to set for given property. |
unsafe void NXOpen.BlockStyler.IntegerTable.SetMinimumValues | ( | int | nRows, |
int | nColumns, | ||
int[] | matrixValue | ||
) |
Sets the MinimumValues
Created in NX8.5.0
License requirements: None.
nRows | Number of Rows in the 2D matrix |
nColumns | Number of Columns in the 2D matrix |
matrixValue | Value to set for given property. |
unsafe void NXOpen.BlockStyler.IntegerTable.SetRowTitles | ( | string[] | rowTitle | ) |
Sets the RowTitles
Created in NX8.5.0
License requirements: None.
rowTitle | Value to set for the property. |
unsafe void NXOpen.BlockStyler.IntegerTable.SetValues | ( | int | nRows, |
int | nColumns, | ||
int[] | matrixValue | ||
) |
Sets the Values
Created in NX8.5.0
License requirements: None.
nRows | Number of Rows in the 2D matrix |
nColumns | Number of Columns in the 2D matrix |
matrixValue | Values to set for the property. |
|
getset |
Returns or sets the ColumnTitles
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Increment.
Use this property only when Spin is true
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the RetainValue.
If true, indicates that the values in the block would be stored in dialog memory upon OK, Apply or Close.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Spin
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the WrapSpin.
Use this property only when Spin is true
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.