NXOpen .NET Reference
12.0.0
|
Represents File Selection With Browse block More...
Properties | |
unsafe string | Filter [get, set] |
Returns or sets the Filter Format of the filter string, for a group of related filter extensions will be "Group 1(*. More... | |
unsafe string | Path [get, set] |
Returns or sets the Path More... | |
unsafe bool | RetainStringValue [get, set] |
Returns or sets the RetainStringValue More... | |
Properties inherited from NXOpen.BlockStyler.UIBlock | |
unsafe bool | Enable [get, set] |
Returns or sets the Enable. More... | |
unsafe bool | Expanded [get, set] |
Returns or sets the Expanded More... | |
unsafe bool | Group [get, set] |
Returns or sets the Group More... | |
unsafe string | Label [get, set] |
Returns or sets the Label More... | |
unsafe string | Name [get] |
Returns the name of the block or BlockID More... | |
unsafe bool | Show [get, set] |
Returns or sets the Visibility of block. More... | |
unsafe string | Type [get] |
Returns the type of block More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.BlockStyler.UIBlock | |
unsafe NXOpen.BlockStyler.PropertyList | GetProperties () |
Returns the properties of the block More... | |
unsafe void | Focus () |
Focuses on the block. More... | |
Represents File Selection With Browse block
Created in NX8.5.0
|
getset |
Returns or sets the Filter Format of the filter string, for a group of related filter extensions will be "Group 1(*.
xxx;*.yyy;*.zzz),Group 2(*.aaa;*.bbb)" e.g."EPLAN files(*.emp;*.ema;*.ems),Simulation Files(*.sim;*.fem)". For the individual filter extensions ".xxx,.yyy,.zzz" e.g. ".prt,.fem,.sim" will appear as "prt File (*.prt)","sim File (*.sim)" and "fem File (*.fem)" respectively in the "Files of type" of file open dialog.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Path
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the RetainStringValue
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.