NXOpen .NET Reference
12.0.0
|
Represents an Explorer block. More...
Classes | |
class | _ExplorerNotifyNodeSelectedPostCallbackAdapter |
class | _ExplorerNotifyNodeSelectedPreCallbackAdapter |
Public Member Functions | |
delegate int | NotifyNodeSelectedPreCallback (NXOpen.BlockStyler.Explorer explorer, int nextNode) |
The NotifyNodeSelectedPre callback notifies a client before navigating to the next node in the Explorer. More... | |
delegate void | NotifyNodeSelectedPostCallback (NXOpen.BlockStyler.Explorer explorer, int nextNode) |
The NotifyNodeSelectedPost callback notifies a client after navigating to the next node in the Explorer. More... | |
unsafe void | SetChildMembers (NXOpen.BlockStyler.UIBlock parentMember, NXOpen.BlockStyler.UIBlock[] childMembers) |
Sets the parent member for the child members in the Explorer Navigation Tree. More... | |
unsafe void | SetNotifyNodeSelectedPreHandler (NXOpen.BlockStyler.Explorer.NotifyNodeSelectedPreCallback cb) |
Sets the NotifyNodeSelectedPre handler. More... | |
unsafe void | SetNotifyNodeSelectedPostHandler (NXOpen.BlockStyler.Explorer.NotifyNodeSelectedPostCallback cb) |
Sets the NotifyNodeSelectedPost handler. More... | |
Public Member Functions inherited from NXOpen.BlockStyler.UIBlock | |
unsafe NXOpen.BlockStyler.PropertyList | GetProperties () |
Returns the properties of the block More... | |
unsafe void | Focus () |
Focuses on the block. More... | |
Properties | |
unsafe int | CurrentNode [get, set] |
Returns or sets the CurrentNode selected in the Navigation Tree. More... | |
unsafe bool | Localize [get, set] |
Returns or sets the localization of the block label. More... | |
unsafe NXOpen.BlockStyler.PropertyList | Members [get] |
Returns the members. More... | |
unsafe int | TreeWidth [get, set] |
Returns or sets the TreeWidth for the Navigation Tree. More... | |
Properties inherited from NXOpen.BlockStyler.UIBlock | |
unsafe bool | Enable [get, set] |
Returns or sets the Enable. More... | |
unsafe bool | Expanded [get, set] |
Returns or sets the Expanded More... | |
unsafe bool | Group [get, set] |
Returns or sets the Group More... | |
unsafe string | Label [get, set] |
Returns or sets the Label More... | |
unsafe string | Name [get] |
Returns the name of the block or BlockID More... | |
unsafe bool | Show [get, set] |
Returns or sets the Visibility of block. More... | |
unsafe string | Type [get] |
Returns the type of block More... | |
Represents an Explorer block.
The Explorer block allows for collecting a large number of inputs into a single dialog. The inputs are organized into nodes and sub-nodes on a tree to allow for quick and easy navigation. The Explorer block provides the ability to have up to 3 levels of nodes in the Navigation Tree. Each node contains groups and individual inputs that are laid out like standard NX dialogs. When selecting level 1 and level 2 nodes that do not contain any groups and only contain sub-nodes the first sub-node containing groups is highlighted and its content shown.
Created in NX9.0.0
delegate void NXOpen.BlockStyler.Explorer.NotifyNodeSelectedPostCallback | ( | NXOpen.BlockStyler.Explorer | explorer, |
int | nextNode | ||
) |
The NotifyNodeSelectedPost callback notifies a client after navigating to the next node in the Explorer.
The nextNode parameter for the callback is zero based and represents the nodes in the Explorer.
Created in NX9.0.0
License requirements: None.
explorer | |
nextNode |
delegate int NXOpen.BlockStyler.Explorer.NotifyNodeSelectedPreCallback | ( | NXOpen.BlockStyler.Explorer | explorer, |
int | nextNode | ||
) |
The NotifyNodeSelectedPre callback notifies a client before navigating to the next node in the Explorer.
The nextNode parameter for the callback is zero based and represents the nodes in the Explorer.
Created in NX9.0.0
License requirements: None.
explorer | |
nextNode |
unsafe void NXOpen.BlockStyler.Explorer.SetChildMembers | ( | NXOpen.BlockStyler.UIBlock | parentMember, |
NXOpen.BlockStyler.UIBlock[] | childMembers | ||
) |
Sets the parent member for the child members in the Explorer Navigation Tree.
The maximum Navigation Tree depth is 3 levels. An exception is thrown if the parent member depth is already at the maximum allowed depth.
Created in NX9.0.0
License requirements: None.
parentMember | Parent member for the child members. |
childMembers | Child members for the parent member. |
unsafe void NXOpen.BlockStyler.Explorer.SetNotifyNodeSelectedPostHandler | ( | NXOpen.BlockStyler.Explorer.NotifyNodeSelectedPostCallback | cb | ) |
Sets the NotifyNodeSelectedPost handler.
Created in NX9.0.0
License requirements: None.
cb |
unsafe void NXOpen.BlockStyler.Explorer.SetNotifyNodeSelectedPreHandler | ( | NXOpen.BlockStyler.Explorer.NotifyNodeSelectedPreCallback | cb | ) |
Sets the NotifyNodeSelectedPre handler.
Created in NX9.0.0
License requirements: None.
cb |
|
getset |
Returns or sets the CurrentNode selected in the Navigation Tree.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the localization of the block label.
If the label matches an English string in the NX string localization databse and the Localize property is set to true, then the Label is translated to the current locale language.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the members.
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the TreeWidth for the Navigation Tree.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.