NXOpen .NET Reference
12.0.0
|
Represents a Double Table block More...
Public Member Functions | |
unsafe double[] | GetMaximumValues (out int nRows, out int nColumns) |
Gets the MaximumValues More... | |
unsafe void | SetMaximumValues (int nRows, int nColumns, double[] matrixValue) |
Sets the MaximumValues More... | |
unsafe double[] | GetMinimumValues (out int nRows, out int nColumns) |
Gets the MinimumValues More... | |
unsafe void | SetMinimumValues (int nRows, int nColumns, double[] matrixValue) |
Sets the MinimumValues More... | |
unsafe double[] | GetValues (out int nRows, out int nColumns) |
Gets the Values in table More... | |
unsafe void | SetValues (int nRows, int nColumns, double[] matrixValue) |
Sets the Values in table More... | |
unsafe string[] | GetRowTitles () |
Gets the titles of rows in table More... | |
unsafe void | SetRowTitles (string[] rowTitle) |
Sets the titles of rows in table More... | |
Public Member Functions inherited from NXOpen.BlockStyler.UIBlock | |
unsafe NXOpen.BlockStyler.PropertyList | GetProperties () |
Returns the properties of the block More... | |
unsafe void | Focus () |
Focuses on the block. More... | |
Properties | |
unsafe int | CellWidth [get, set] |
Returns or sets the CellWidth More... | |
unsafe string | ColumnTitles [get, set] |
Returns or sets the ColumnTitles More... | |
unsafe double | Increment [get, set] |
Returns or sets the Increment. More... | |
unsafe bool | RetainValue [get, set] |
Returns or sets the RetainValue. More... | |
unsafe bool | Spin [get, set] |
Returns or sets the Spin More... | |
unsafe bool | WrapSpin [get, set] |
Returns or sets the WrapSpin. More... | |
Properties inherited from NXOpen.BlockStyler.UIBlock | |
unsafe bool | Enable [get, set] |
Returns or sets the Enable. More... | |
unsafe bool | Expanded [get, set] |
Returns or sets the Expanded More... | |
unsafe bool | Group [get, set] |
Returns or sets the Group More... | |
unsafe string | Label [get, set] |
Returns or sets the Label More... | |
unsafe string | Name [get] |
Returns the name of the block or BlockID More... | |
unsafe bool | Show [get, set] |
Returns or sets the Visibility of block. More... | |
unsafe string | Type [get] |
Returns the type of block More... | |
Represents a Double Table block
Created in NX8.5.0
unsafe double [] NXOpen.BlockStyler.DoubleTable.GetMaximumValues | ( | out int | nRows, |
out int | nColumns | ||
) |
Gets the MaximumValues
Created in NX8.5.0
License requirements: None.
nRows | Number of Rows in the 2D matrix |
nColumns | Number of Columns in the 2D matrix |
unsafe double [] NXOpen.BlockStyler.DoubleTable.GetMinimumValues | ( | out int | nRows, |
out int | nColumns | ||
) |
Gets the MinimumValues
Created in NX8.5.0
License requirements: None.
nRows | Number of Rows in the 2D matrix |
nColumns | Number of Columns in the 2D matrix |
unsafe string [] NXOpen.BlockStyler.DoubleTable.GetRowTitles | ( | ) |
Gets the titles of rows in table
Created in NX8.5.0
License requirements: None.
unsafe double [] NXOpen.BlockStyler.DoubleTable.GetValues | ( | out int | nRows, |
out int | nColumns | ||
) |
Gets the Values in table
Created in NX8.5.0
License requirements: None.
nRows | Number of Rows in the 2D matrix |
nColumns | Number of Columns in the 2D matrix |
unsafe void NXOpen.BlockStyler.DoubleTable.SetMaximumValues | ( | int | nRows, |
int | nColumns, | ||
double[] | matrixValue | ||
) |
Sets the MaximumValues
Created in NX8.5.0
License requirements: None.
nRows | Number of Rows in the 2D matrix |
nColumns | Number of Columns in the 2D matrix |
matrixValue | Value to set to the property |
unsafe void NXOpen.BlockStyler.DoubleTable.SetMinimumValues | ( | int | nRows, |
int | nColumns, | ||
double[] | matrixValue | ||
) |
Sets the MinimumValues
Created in NX8.5.0
License requirements: None.
nRows | Number of Rows in the 2D matrix |
nColumns | Number of Columns in the 2D matrix |
matrixValue | Value to set for given property. |
unsafe void NXOpen.BlockStyler.DoubleTable.SetRowTitles | ( | string[] | rowTitle | ) |
Sets the titles of rows in table
Created in NX8.5.0
License requirements: None.
rowTitle | Value to set for the property. |
unsafe void NXOpen.BlockStyler.DoubleTable.SetValues | ( | int | nRows, |
int | nColumns, | ||
double[] | matrixValue | ||
) |
Sets the Values in table
Created in NX8.5.0
License requirements: None.
nRows | Number of Rows in the 2D matrix |
nColumns | Number of Columns in the 2D matrix |
matrixValue | Value to set for the property. |
|
getset |
Returns or sets the CellWidth
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the ColumnTitles
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Increment.
Use this property only when Spin is true
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the RetainValue.
If true, indicates that the values in the block would be stored in dialog memory upon OK, Apply or Close.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Spin
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the WrapSpin.
Use this property only when Spin is true
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.