NXOpen .NET Reference
12.0.0
|
A composite block is a block that contains other blocks More...
Public Member Functions | |
unsafe NXOpen.BlockStyler.UIBlock | FindBlock (string blockName) |
Finds a block contained in the composite block. More... | |
unsafe NXOpen.BlockStyler.UIBlock[] | GetBlocks () |
Gets all the blocks available in the composite block More... | |
unsafe string[] | GetDialogSizingMembers () |
Gets the Dialog Sizing members More... | |
unsafe string[] | GetNavigationStyleMembers () |
Gets the Navigation Style members More... | |
Public Member Functions inherited from NXOpen.BlockStyler.UIBlock | |
unsafe NXOpen.BlockStyler.PropertyList | GetProperties () |
Returns the properties of the block More... | |
unsafe void | Focus () |
Focuses on the block. More... | |
Properties | |
unsafe string | Cue [get, set] |
Returns or sets the Cue More... | |
unsafe int | DialogSizing [get, set] |
Returns or sets the Dialog Sizing More... | |
unsafe string | DialogSizingAsString [get, set] |
Returns or sets the Dialog Sizing as string More... | |
unsafe NXOpen.BlockStyler.UIBlock | LastUpdated [get] |
Returns the block contained in the composite block that was last updated. More... | |
unsafe int | NavigationStyle [get] |
Returns the Navigation Style More... | |
unsafe string | NavigationStyleAsString [get] |
Returns the Navigation Style as string More... | |
Properties inherited from NXOpen.BlockStyler.UIBlock | |
unsafe bool | Enable [get, set] |
Returns or sets the Enable. More... | |
unsafe bool | Expanded [get, set] |
Returns or sets the Expanded More... | |
unsafe bool | Group [get, set] |
Returns or sets the Group More... | |
unsafe string | Label [get, set] |
Returns or sets the Label More... | |
unsafe string | Name [get] |
Returns the name of the block or BlockID More... | |
unsafe bool | Show [get, set] |
Returns or sets the Visibility of block. More... | |
unsafe string | Type [get] |
Returns the type of block More... | |
A composite block is a block that contains other blocks
Created in NX6.0.0
unsafe NXOpen.BlockStyler.UIBlock NXOpen.BlockStyler.CompositeBlock.FindBlock | ( | string | blockName | ) |
Finds a block contained in the composite block.
Throws an exception if block not present
Created in NX6.0.0
License requirements: None.
blockName | Block name |
unsafe NXOpen.BlockStyler.UIBlock [] NXOpen.BlockStyler.CompositeBlock.GetBlocks | ( | ) |
Gets all the blocks available in the composite block
Created in NX6.0.0
License requirements: None.
unsafe string [] NXOpen.BlockStyler.CompositeBlock.GetDialogSizingMembers | ( | ) |
Gets the Dialog Sizing members
Created in NX8.5.0
License requirements: None.
unsafe string [] NXOpen.BlockStyler.CompositeBlock.GetNavigationStyleMembers | ( | ) |
Gets the Navigation Style members
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the Cue
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Dialog Sizing
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Dialog Sizing as string
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the block contained in the composite block that was last updated.
For example, if the CompositeBlock is an item contained in a SetList and your update handler is notified that the CompositeBlock has been updated, this method returns which block inside the CompositeBlock has been updated.
Created in NX6.0.0
License requirements: None.
|
get |
Returns the Navigation Style
Created in NX8.5.0
License requirements: None.
|
get |
Returns the Navigation Style as string
Created in NX8.5.0
License requirements: None.