NXOpen .NET Reference
12.0.0
|
Represents Choose Expression block More...
Public Member Functions | |
unsafe string[] | GetExpressionSortTypeMembers () |
Gets the ExpressionSortType members More... | |
unsafe string[] | GetExpressionTypeIndexMembers () |
Gets the ExpressionTypeIndex members More... | |
Public Member Functions inherited from NXOpen.BlockStyler.UIBlock | |
unsafe NXOpen.BlockStyler.PropertyList | GetProperties () |
Returns the properties of the block More... | |
unsafe void | Focus () |
Focuses on the block. More... | |
Properties | |
unsafe string | ExpressionSortTypeAsString [get, set] |
Returns or sets the ExpressionSortType as string More... | |
unsafe string | ExpressionTypeIndexAsString [get, set] |
Returns or sets the ExpressionTypeIndex as string More... | |
unsafe NXOpen.TaggedObject | SelectedExpression [get, set] |
Returns or sets the SelectedExpression More... | |
Properties inherited from NXOpen.BlockStyler.UIBlock | |
unsafe bool | Enable [get, set] |
Returns or sets the Enable. More... | |
unsafe bool | Expanded [get, set] |
Returns or sets the Expanded More... | |
unsafe bool | Group [get, set] |
Returns or sets the Group More... | |
unsafe string | Label [get, set] |
Returns or sets the Label More... | |
unsafe string | Name [get] |
Returns the name of the block or BlockID More... | |
unsafe bool | Show [get, set] |
Returns or sets the Visibility of block. More... | |
unsafe string | Type [get] |
Returns the type of block More... | |
Represents Choose Expression block
Created in NX8.5.0
unsafe string [] NXOpen.BlockStyler.ChooseExpression.GetExpressionSortTypeMembers | ( | ) |
Gets the ExpressionSortType members
Created in NX8.5.0
License requirements: None.
unsafe string [] NXOpen.BlockStyler.ChooseExpression.GetExpressionTypeIndexMembers | ( | ) |
Gets the ExpressionTypeIndex members
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the ExpressionSortType as string
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the ExpressionTypeIndex as string
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the SelectedExpression
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.