NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.SelectionIntentRule that collects curves which appear connected or tangent connected in a particular drafting view. More...
Public Member Functions | |
unsafe void | GetData (out NXOpen.ICurve seed, out NXOpen.View view, out NXOpen.ApparentChainingRuleType chainingRule, out NXOpen.ApparentChainingRuleSelection selectionMask, out double chainingTolerance, out double angleTolerance) |
Gets the data for the apparent chaining rule: NXOpen.ApparentChainingRule More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Protected Member Functions inherited from NXOpen.SelectionIntentRule | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
Represents a NXOpen.SelectionIntentRule that collects curves which appear connected or tangent connected in a particular drafting view.
Created in NX8.0.0
|
protected |
Frees the object from memory.
Created in NX8.0.0
License requirements: None.
unsafe void NXOpen.ApparentChainingRule.GetData | ( | out NXOpen.ICurve | seed, |
out NXOpen.View | view, | ||
out NXOpen.ApparentChainingRuleType | chainingRule, | ||
out NXOpen.ApparentChainingRuleSelection | selectionMask, | ||
out double | chainingTolerance, | ||
out double | angleTolerance | ||
) |
Gets the data for the apparent chaining rule: NXOpen.ApparentChainingRule
Created in NX8.0.0
License requirements: gateway ("UG GATEWAY")
seed | The seed curve. |
view | The view. |
chainingRule | Selection Intent method, either of Connected Curves, Tangent Curves or Single Curve. |
selectionMask | The selection type none, edge or curve. |
chainingTolerance | Gap tolerance |
angleTolerance | Angle tolerance |