NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Annotations.Pmi builder More...
Properties | |
unsafe int | GeometryTypeToWAVELink [get, set] |
Returns or sets the associated geometry type to WAVE link More... | |
unsafe NXOpen.Annotations.SelectAnnotationList | SelectedPMI [get] |
Returns the list of selected PMI to be WAVE linked More... | |
unsafe NXOpen.TaggedObject | SourcePart [get, set] |
Returns or sets the source part for the WAVE link More... | |
unsafe NXOpen.TaggedObject | TargetPart [get, set] |
Returns or sets the target part for the WAVE link More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Annotations.Pmi builder
To create a new instance of this class, use NXOpen.Annotations.PmiWaveCollection.CreatePmiWaveLinkBuilder
Created in NX8.0.0
|
getset |
Returns or sets the associated geometry type to WAVE link
Created in NX8.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the list of selected PMI to be WAVE linked
Created in NX8.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the source part for the WAVE link
Created in NX8.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the target part for the WAVE link
Created in NX8.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")