NXOpen .NET Reference
12.0.0
|
Represents a collection of NXOpen.Annotations.PmiWave objects More...
Public Member Functions | |
NXOpen.Annotations.PmiWave[] | ToArray () |
Returns an array of NXOpen.Annotations.PmiWave objects. More... | |
unsafe NXOpen.Annotations.PmiWaveLinkBuilder | CreatePmiWaveLinkBuilder (NXOpen.Annotations.Annotation annotation) |
Creates a NXOpen.Annotations.PmiWaveLinkBuilder More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of NXOpen.Annotations.PmiWave objects
To obtain an instance of this class, refer to NXOpen.Annotations.PmiManager
Created in NX8.0.0
unsafe NXOpen.Annotations.PmiWaveLinkBuilder NXOpen.Annotations.PmiWaveCollection.CreatePmiWaveLinkBuilder | ( | NXOpen.Annotations.Annotation | annotation | ) |
Creates a NXOpen.Annotations.PmiWaveLinkBuilder
Created in NX8.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
annotation | the PMI to be WAVE linked |
|
protected |
Advances the enumerator to the next element of the collection.
NXOpen.Annotations.PmiWave [] NXOpen.Annotations.PmiWaveCollection.ToArray | ( | ) |
Returns an array of NXOpen.Annotations.PmiWave objects.
|
get |
Returns the tag of this object.