NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Annotations.PmiUrlNote builder More...
Properties | |
unsafe string | Title [get, set] |
Returns or sets the str title More... | |
unsafe string | UrlValue [get, set] |
Returns or sets the url value More... | |
Properties inherited from NXOpen.Annotations.PmiAttributeBuilder | |
unsafe NXOpen.Annotations.AssociatedObjectsBuilder | AssociatedObjects [get] |
Returns the NXOpen.Annotations.AssociatedObjectsBuilder for the annotation More... | |
unsafe NXOpen.Annotations.Pmi | Attribute [get, set] |
Returns or sets the NXOpen.Annotations.Pmi for this annotation More... | |
unsafe NXOpen.NXObject | BusinessModifier [get, set] |
Returns or sets the business modifier More... | |
unsafe string | KnowledgeFusionClassName [get, set] |
Returns or sets the knowledge fusion class name file, the default class is UG provided pmi KF class More... | |
unsafe NXOpen.Annotations.LeaderBuilder | Leader [get] |
Returns the NXOpen.Annotations.LeaderBuilder for the annotation More... | |
unsafe NXOpen.Annotations.OriginBuilder | Origin [get] |
Returns the NXOpen.Annotations.OriginBuilder for the annotation More... | |
unsafe NXOpen.Annotations.StyleBuilder | Style [get] |
Returns the NXOpen.Annotations.StyleBuilder for the annotation More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Annotations.PmiAttributeBuilder | |
unsafe NXOpen.NXObject[] | GetAttributeValues () |
Returns the attribute values More... | |
unsafe void | SetAttributeValues (NXOpen.NXObject[] attributeValues) |
Sets the attribute values More... | |
Represents a NXOpen.Annotations.PmiUrlNote builder
To create a new instance of this class, use NXOpen.Annotations.PmiAttributeCollection.CreatePmiUrlNoteBuilder
Created in NX6.0.0
|
getset |
Returns or sets the str title
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the url value
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.