NXOpen .NET Reference
12.0.0
|
Represents line and arrow preferences More...
Public Types | |
enum | PreferenceSymbolTypes { Note, GeneralNote, SpecificNote, EnterpriseId, MaterialSpecification, PartId, ProcessSpecification, UrlNote, StringNote, NumberNote, IntegerNote, BalloonNote, CustomSymbol, GovernmentSecurityInfo, CompanySpecificProprietaryInfo, ExportControl, Table, CoordinateNote } |
Specifies the allowable symbol types for Parallel To Screen and Lock Pan/Zoom More... | |
Public Member Functions | |
unsafe void | SetShadedDisplay (bool shadedDisplay) |
More... | |
unsafe void | SetEnableResize (bool enableResize) |
More... | |
unsafe void | SetResizeOnCreate (bool resizeOnCreate) |
More... | |
unsafe void | SetResizeOnViewSave (bool resizeOnViewSave) |
More... | |
unsafe void | SetResizeMethod (NXOpen.Annotations.PmiResizeMethod resizeMethod) |
More... | |
unsafe void | SetPmiSupportForGeometrySharing (bool pmiSupportForGeomSharing) |
More... | |
unsafe void | SetDisplayPmiEffectivityMethod (NXOpen.Annotations.DisplayPmiEffectivityMethod displayPmiEffectivityMethod) |
More... | |
unsafe void | SetDisplayPmiEffectivityReferenceMethod (NXOpen.Annotations.DisplayPmiEffectivityMethod displayPmiEffectivityReferenceMethod) |
More... | |
unsafe void | SetDisplayPmiAssociatedComponentsLoadedForReference (bool displayPmiAssociatedComponentsLoadedForReference) |
More... | |
unsafe void | SetDisplayEffectivityFilterNodesInPartNavigator (bool displayEffectivityFilterNodesInPartNavigator) |
More... | |
unsafe void | SetAssemblyCrosshatching (bool assemblyCrosshatching) |
More... | |
unsafe void | SetRestrictCrosshatchAngle (bool restrictCrosshatchAngle) |
More... | |
unsafe void | SetCrosshatchAdjacencyTolerance (double crosshatchAdjacencyTolerance) |
More... | |
unsafe void | SetAssociativityForLightweightSectionViews (bool associativityOptionForLightweightSectionViews) |
More... | |
unsafe void | GetParallelToScreenEnabledPmiTypes (out NXOpen.Annotations.PmiPreferences.PreferenceSymbolTypes[] parallelToScreenEnabledPmiTypes) |
The parallel to screen enabled pmi type More... | |
unsafe void | SetParallelToScreenEnabledPmiTypes (NXOpen.Annotations.PmiPreferences.PreferenceSymbolTypes[] parallelToScreenEnabledPmiTypes) |
More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Properties | |
unsafe bool | AssemblyCrosshatching [get] |
Returns the flag indicating whether PMI support for lightweight section view assembly crosshatching option is available More... | |
unsafe bool | AssociativityForLightweightSectionViews [get] |
Returns the option indicating whether plane is associative for Lightweight Section Views More... | |
unsafe bool | ClipCoplanarObjectsForLightweightSectionViews [get, set] |
Returns or sets the option indicating clip coplanar objects More... | |
unsafe bool | ClipWireframeObjects [get, set] |
Returns or sets the option indicating clip wireframe objects More... | |
unsafe bool | CreateViewIndependent [get, set] |
Returns or sets the flag indicating whether the PMI would be created view independent More... | |
unsafe double | CrosshatchAdjacencyTolerance [get] |
Returns the flag indicating whether PMI support for lightweight section view crosshatch adjacency tolerance is available More... | |
unsafe NXOpen.Annotations.CuttingPlaneSymbolBuilder.ArrowDirectionOption | CuttingPlaneSymbolArrowDirection [get, set] |
Returns or sets the cutting plane symbol arrow direction related to plane More... | |
unsafe double | CuttingPlaneSymbolArrowLength [get, set] |
Returns or sets the cutting plane symbol arrow length More... | |
unsafe NXOpen.NXColor | CuttingPlaneSymbolColor [get, set] |
Returns or sets the cutting plane symbol color More... | |
unsafe string | CuttingPlaneSymbolSectionPrefix [get, set] |
Returns or sets the section prefix for cutting plane symbol More... | |
unsafe bool | CuttingPlaneSymbolShadedPlane [get, set] |
Returns or sets the cutting plane symbol shaded plane option More... | |
unsafe string | CuttingPlaneSymbolStartingLetter [get, set] |
Returns or sets the starting letter for cutting plane symbol More... | |
unsafe NXOpen.Annotations.CuttingPlaneSymbolBuilder.TextPlaneRelativeArrow | CuttingPlaneSymbolTextPlaneRelativeToArrow [get, set] |
Returns or sets the orientation of the cutting plane symbol text plane with respect to arrow plane More... | |
unsafe string | DatumLabel [get, set] |
Returns or sets the initial letter for datum labels More... | |
unsafe NXOpen.Annotations.PmiDefaultPlane | DefaultPlane [get, set] |
Returns or sets the default annotation plane for PMI symbols More... | |
unsafe bool | DeleteEmptyUserDefinedModelViews [get, set] |
Returns or sets the option to delete Empty User Defined Model Views in Part More... | |
unsafe bool | DisplayEffectivityFilterNodesInPartNavigator [get] |
Returns the flag indicating the display of Effectivity Filtered PMI node in Part Navigator More... | |
unsafe bool | DisplayPmiAssociatedComponentsLoadedForReference [get] |
Returns the flag indicating PMI associated objects components loaded for reference More... | |
unsafe NXOpen.Annotations.DisplayPmiEffectivityMethod | DisplayPmiEffectivityMethod [get] |
Returns the value indicating precise option of PMI Effectivity for prime geometry More... | |
unsafe NXOpen.Annotations.DisplayPmiEffectivityMethod | DisplayPmiEffectivityReferenceMethod [get] |
Returns the value indicating precise option of PMI Effectivity for reference geometry More... | |
unsafe string | DisplayPmiModelViewDisclosurePurpose [get, set] |
Returns or sets the Model View Disclosure Purpose More... | |
unsafe bool | DisplayPmiQueryDialogFromMb3 [get, set] |
Returns or sets the PMI query dialog visibility from mb3 option More... | |
unsafe bool | DisplayPmiUserDefinedModelViewDisclosure [get, set] |
Returns or sets the User Defined Model View Disclosure More... | |
unsafe bool | EnableResize [get] |
Returns the flag indicating whether to enable resize. More... | |
unsafe bool | LockSizeAndPosition [get, set] |
Returns or sets the lock pan/zoom option More... | |
unsafe bool | ParallelToScreen [get, set] |
Returns or sets the parallel to screen option More... | |
unsafe double | PmiRegionHeight [get, set] |
Returns or sets the rectangular region height More... | |
unsafe double | PmiRegionInnerDiameter [get, set] |
Returns or sets the circular/annular region inner diameter More... | |
unsafe double | PmiRegionOuterDiameter [get, set] |
Returns or sets the circular/annular region outer diameter More... | |
unsafe double | PmiRegionWidth [get, set] |
Returns or sets the rectangular region width More... | |
unsafe bool | PmiSupportForGeometrySharing [get] |
Returns the flag indicating whether PMI support for geometry sharing is available More... | |
unsafe NXOpen.NXColor | RegionBoundaryColor [get, set] |
Returns or sets the region boundary color More... | |
unsafe int | RegionBoundaryFont [get, set] |
Returns or sets the region boundary font More... | |
unsafe int | RegionBoundaryWidth [get, set] |
Returns or sets the region boundary width More... | |
unsafe NXOpen.Annotations.PmiResizeMethod | ResizeMethod [get] |
Returns the resize method More... | |
unsafe bool | ResizeOnCreate [get] |
Returns the flag indicating whether to resize on create More... | |
unsafe bool | ResizeOnViewSave [get] |
Returns the flag indicating whether to resize on view save More... | |
unsafe bool | RestrictCrosshatchAngle [get] |
Returns the flag indicating whether PMI support for lightweight section view restrict crosshatch angle option is available More... | |
unsafe string | SectionViewNamePrefix [get, set] |
Returns or sets the Section View name prefix More... | |
unsafe bool | ShadedDisplay [get] |
Returns the toggle for display through shaded models More... | |
unsafe bool | SuppressRetainedPmis [get, set] |
Returns or sets the option to suppress retained PMIs in part More... | |
Represents line and arrow preferences
Created in NX4.0.0
Specifies the allowable symbol types for Parallel To Screen and Lock Pan/Zoom
|
protected |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX4.0.0
License requirements: None.
unsafe void NXOpen.Annotations.PmiPreferences.GetParallelToScreenEnabledPmiTypes | ( | out NXOpen.Annotations.PmiPreferences.PreferenceSymbolTypes[] | parallelToScreenEnabledPmiTypes | ) |
The parallel to screen enabled pmi type
Created in NX11.0.1
License requirements: None.
parallelToScreenEnabledPmiTypes |
unsafe void NXOpen.Annotations.PmiPreferences.SetAssemblyCrosshatching | ( | bool | assemblyCrosshatching | ) |
Created in NX9.0.0
License requirements: None.
assemblyCrosshatching |
unsafe void NXOpen.Annotations.PmiPreferences.SetAssociativityForLightweightSectionViews | ( | bool | associativityOptionForLightweightSectionViews | ) |
Created in NX9.0.0
License requirements: None.
associativityOptionForLightweightSectionViews |
unsafe void NXOpen.Annotations.PmiPreferences.SetCrosshatchAdjacencyTolerance | ( | double | crosshatchAdjacencyTolerance | ) |
Created in NX9.0.0
License requirements: None.
crosshatchAdjacencyTolerance |
unsafe void NXOpen.Annotations.PmiPreferences.SetDisplayEffectivityFilterNodesInPartNavigator | ( | bool | displayEffectivityFilterNodesInPartNavigator | ) |
Created in NX8.5.1
License requirements: nx_pmi_effectivity ("NX PMI EFFECTIVITY")
displayEffectivityFilterNodesInPartNavigator |
unsafe void NXOpen.Annotations.PmiPreferences.SetDisplayPmiAssociatedComponentsLoadedForReference | ( | bool | displayPmiAssociatedComponentsLoadedForReference | ) |
Created in NX8.5.1
License requirements: nx_pmi_effectivity ("NX PMI EFFECTIVITY")
displayPmiAssociatedComponentsLoadedForReference |
unsafe void NXOpen.Annotations.PmiPreferences.SetDisplayPmiEffectivityMethod | ( | NXOpen.Annotations.DisplayPmiEffectivityMethod | displayPmiEffectivityMethod | ) |
Created in NX8.5.1
License requirements: nx_pmi_effectivity ("NX PMI EFFECTIVITY")
displayPmiEffectivityMethod |
unsafe void NXOpen.Annotations.PmiPreferences.SetDisplayPmiEffectivityReferenceMethod | ( | NXOpen.Annotations.DisplayPmiEffectivityMethod | displayPmiEffectivityReferenceMethod | ) |
Created in NX8.5.1
License requirements: nx_pmi_effectivity ("NX PMI EFFECTIVITY")
displayPmiEffectivityReferenceMethod |
unsafe void NXOpen.Annotations.PmiPreferences.SetEnableResize | ( | bool | enableResize | ) |
Created in NX10.0.0
License requirements: None.
enableResize |
unsafe void NXOpen.Annotations.PmiPreferences.SetParallelToScreenEnabledPmiTypes | ( | NXOpen.Annotations.PmiPreferences.PreferenceSymbolTypes[] | parallelToScreenEnabledPmiTypes | ) |
Created in NX11.0.1
License requirements: None.
parallelToScreenEnabledPmiTypes |
unsafe void NXOpen.Annotations.PmiPreferences.SetPmiSupportForGeometrySharing | ( | bool | pmiSupportForGeomSharing | ) |
Created in NX8.5.0
License requirements: None.
pmiSupportForGeomSharing |
unsafe void NXOpen.Annotations.PmiPreferences.SetResizeMethod | ( | NXOpen.Annotations.PmiResizeMethod | resizeMethod | ) |
Created in NX8.0.0
License requirements: None.
resizeMethod |
unsafe void NXOpen.Annotations.PmiPreferences.SetResizeOnCreate | ( | bool | resizeOnCreate | ) |
Created in NX8.0.0
License requirements: None.
resizeOnCreate |
unsafe void NXOpen.Annotations.PmiPreferences.SetResizeOnViewSave | ( | bool | resizeOnViewSave | ) |
Created in NX8.0.0
License requirements: None.
resizeOnViewSave |
unsafe void NXOpen.Annotations.PmiPreferences.SetRestrictCrosshatchAngle | ( | bool | restrictCrosshatchAngle | ) |
Created in NX9.0.0
License requirements: None.
restrictCrosshatchAngle |
unsafe void NXOpen.Annotations.PmiPreferences.SetShadedDisplay | ( | bool | shadedDisplay | ) |
Created in NX4.0.0
License requirements: None.
shadedDisplay |
|
get |
Returns the flag indicating whether PMI support for lightweight section view assembly crosshatching option is available
Created in NX9.0.0
License requirements: None.
|
get |
Returns the option indicating whether plane is associative for Lightweight Section Views
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the option indicating clip coplanar objects
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option indicating clip wireframe objects
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the flag indicating whether the PMI would be created view independent
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the flag indicating whether PMI support for lightweight section view crosshatch adjacency tolerance is available
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the cutting plane symbol arrow direction related to plane
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the cutting plane symbol arrow length
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the cutting plane symbol color
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the section prefix for cutting plane symbol
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the cutting plane symbol shaded plane option
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the starting letter for cutting plane symbol
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the orientation of the cutting plane symbol text plane with respect to arrow plane
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the initial letter for datum labels
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the default annotation plane for PMI symbols
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option to delete Empty User Defined Model Views in Part
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the flag indicating the display of Effectivity Filtered PMI node in Part Navigator
Created in NX8.5.1
License requirements: None.
|
get |
Returns the flag indicating PMI associated objects components loaded for reference
Created in NX8.5.1
License requirements: None.
|
get |
Returns the value indicating precise option of PMI Effectivity for prime geometry
Created in NX8.5.1
License requirements: None.
|
get |
Returns the value indicating precise option of PMI Effectivity for reference geometry
Created in NX8.5.1
License requirements: None.
|
getset |
Returns or sets the Model View Disclosure Purpose
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the PMI query dialog visibility from mb3 option
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the User Defined Model View Disclosure
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the flag indicating whether to enable resize.
If true the resize command is enabled.
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the lock pan/zoom option
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the parallel to screen option
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the rectangular region height
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the circular/annular region inner diameter
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the circular/annular region outer diameter
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the rectangular region width
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the flag indicating whether PMI support for geometry sharing is available
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the region boundary color
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the region boundary font
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the region boundary width
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the resize method
Created in NX8.0.0
License requirements: None.
|
get |
Returns the flag indicating whether to resize on create
Created in NX8.0.0
License requirements: None.
|
get |
Returns the flag indicating whether to resize on view save
Created in NX8.0.0
License requirements: None.
|
get |
Returns the flag indicating whether PMI support for lightweight section view restrict crosshatch angle option is available
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the Section View name prefix
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the toggle for display through shaded models
Created in NX4.0.0
License requirements: None.
|
getset |
Returns or sets the option to suppress retained PMIs in part
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.