NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Annotations.CuttingPlaneSymbolBuilder More...
Public Types | |
enum | ViewNameFormatOption { UserDefined, A, AA } |
Represents whether the view name is derived from the PMI cutting plane symbol text. More... | |
enum | TextPlaneRelativeArrow { Parallel, Perpendicular } |
Represents position of the text relative to the arrow option More... | |
enum | ArrowDirectionOption { Towards, Away } |
Represents position of the arrow direction relative to cutting plane More... | |
Public Member Functions | |
unsafe void | AlternateArrow () |
The Cutting Plane Symbol Alternate Arrow More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Annotations.CuttingPlaneSymbolBuilder.ArrowDirectionOption | ArrowDirection [get, set] |
Returns or sets the Cutting Plane Symbol Arrow Direction relative to plane More... | |
unsafe double | ArrowLength [get, set] |
Returns or sets the Cutting Plane Symbol Arrow Length More... | |
unsafe int | Color [get, set] |
Returns or sets the color of the Cutting Plane Symbol More... | |
unsafe string | CuttingPlaneSymbolText [get, set] |
Returns or sets the Cutting Plane Symbol text More... | |
unsafe bool | DisplayCuttingPlaneSymbol [get, set] |
Returns or sets the display cutting plane symbol More... | |
unsafe NXOpen.LineFontBuilder | Font [get] |
Returns the font More... | |
unsafe bool | ShadedPlane [get, set] |
Returns or sets the shaded plane More... | |
unsafe NXOpen.Annotations.StyleBuilder | Style [get] |
Returns the Cutting Plane Symbol Style More... | |
unsafe NXOpen.Annotations.CuttingPlaneSymbolBuilder.TextPlaneRelativeArrow | TextPlaneRelativeToArrow [get, set] |
Returns or sets the text plane relative to arrow More... | |
unsafe bool | UseTwoArrows [get, set] |
Returns or sets the use two arrows More... | |
unsafe NXOpen.Annotations.CuttingPlaneSymbolBuilder.ViewNameFormatOption | ViewNameFormat [get, set] |
Returns or sets the name view from symbol More... | |
Represents a NXOpen.Annotations.CuttingPlaneSymbolBuilder
This is a sub-builder class and cannot be directly instantiated
Created in NX9.0.0
Represents whether the view name is derived from the PMI cutting plane symbol text.
unsafe void NXOpen.Annotations.CuttingPlaneSymbolBuilder.AlternateArrow | ( | ) |
The Cutting Plane Symbol Alternate Arrow
Created in NX9.0.0
License requirements: None.
unsafe bool NXOpen.Annotations.CuttingPlaneSymbolBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the Cutting Plane Symbol Arrow Direction relative to plane
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT")
|
getset |
Returns or sets the Cutting Plane Symbol Arrow Length
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT")
|
getset |
Returns or sets the color of the Cutting Plane Symbol
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT")
|
getset |
Returns or sets the Cutting Plane Symbol text
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT")
|
getset |
Returns or sets the display cutting plane symbol
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT")
|
get |
Returns the font
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the shaded plane
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT")
|
get |
Returns the Cutting Plane Symbol Style
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the text plane relative to arrow
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT")
|
getset |
Returns or sets the use two arrows
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT")
|
getset |
Returns or sets the name view from symbol
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT")