NXOpen .NET Reference
12.0.0
|
Represents a collection of NXOpen.Annotations.LightweightSection objects More...
Public Member Functions | |
NXOpen.Annotations.LightweightSection[] | ToArray () |
Returns an array of NXOpen.Annotations.LightweightSection objects. More... | |
unsafe NXOpen.Annotations.LightweightSectionBuilder | CreateLightweightSectionBuilder (NXOpen.Annotations.LightweightSection view) |
Creates a NXOpen.Annotations.LightweightSectionBuilder More... | |
unsafe NXOpen.Annotations.LightweightSection | FindObject (string name) |
Finds the lightweight section with the given name. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of NXOpen.Annotations.LightweightSection objects
To obtain an instance of this class, refer to NXOpen.Annotations.PmiManager
Created in NX7.5.0
unsafe NXOpen.Annotations.LightweightSectionBuilder NXOpen.Annotations.PmiLightweightSectionCollection.CreateLightweightSectionBuilder | ( | NXOpen.Annotations.LightweightSection | view | ) |
Creates a NXOpen.Annotations.LightweightSectionBuilder
Created in NX7.5.0
License requirements: None.
view | the lightweight section to be edited, if a null reference (Nothing in Visual Basic), then create a lightweight section |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Annotations.LightweightSection NXOpen.Annotations.PmiLightweightSectionCollection.FindObject | ( | string | name | ) |
Finds the lightweight section with the given name.
An exception will be thrown if no object can be found with given name
Created in NX7.5.0
License requirements: None.
name | Name of the lightweight section to be found |
NXOpen.Annotations.LightweightSection [] NXOpen.Annotations.PmiLightweightSectionCollection.ToArray | ( | ) |
Returns an array of NXOpen.Annotations.LightweightSection objects.
|
get |
Returns the tag of this object.