NXOpen .NET Reference
12.0.0
|
Represents a PMI Lightweight Section More...
Additional Inherited Members | |
Public Types inherited from NXOpen.NXObject | |
enum | AttributeType { Invalid, Null, Boolean, Integer, Real, String, Time, Reference, Any = 100 } |
Specifies attribute type. More... | |
enum | DateAndTimeFormat { Numeric, Textual } |
Specifies the format of the date and time attribute. More... | |
Public Member Functions inherited from NXOpen.Display.DynamicSection | |
unsafe void | UpdateSectionCuts (NXOpen.Update.Option updateOption) |
Updates the section-cuts (curves) associated with the dynamic section object if they are out-of-date. More... | |
unsafe NXOpen.Display.DynamicSectionCut | Find (string journalIdentifier) |
Finds the NXOpen.Display.DynamicSectionCut with the given identifier as recorded in a journal. More... | |
unsafe void | GetSectionCuts (NXOpen.NXObject contextOccurrence, NXOpen.View view, out NXOpen.Display.DynamicSectionCut[] sectionCuts) |
Gets section-cuts generated by the sectioning the model shown in the specified view. More... | |
Properties inherited from NXOpen.NXObject | |
unsafe bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe string | Name [get] |
Returns the custom name of the object. More... | |
unsafe NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
unsafe NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
unsafe NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Represents a PMI Lightweight Section
To create or edit an instance of this class, use NXOpen.Annotations.LightweightSectionBuilder
Created in NX7.5.0