NXOpen .NET Reference
12.0.0
|
Represents a PMI filter defined by a set of parts. More...
Additional Inherited Members | |
Public Types inherited from NXOpen.Annotations.PmiFilter | |
enum | FilterType { ByType, ByView, ByComponent } |
Represents a type of PMI filter that can be created using the Part Navigator. More... | |
enum | ComponentMethod { Selected, SelectedAndChildren, All } |
Specifies the type of component method used on the associated components for display. More... | |
Public Member Functions inherited from NXOpen.Annotations.PmiFilter | |
unsafe NXOpen.Annotations.PmiFilter.FilterType | GetFilterType () |
Gets the type of PMI filter. More... | |
unsafe NXOpen.Assemblies.Component[] | GetComponents () |
Gets the components associated with the PMI filter. More... | |
unsafe void | SetComponents (NXOpen.Assemblies.Component[] components) |
Sets the components associated with the PMI filter. More... | |
unsafe NXOpen.Annotations.PmiFilter.ComponentMethod | GetComponentMethod () |
Gets the component method of the PMI filter. More... | |
unsafe void | SetComponentMethod (NXOpen.Annotations.PmiFilter.ComponentMethod componentMethod) |
Sets the component method of the PMI filter. More... | |
unsafe void | ApplyToView (NXOpen.View view) |
Applies the PMI filter to a view. More... | |
unsafe void | RemoveFromView (NXOpen.View view) |
Removes a PMI filter from a view. More... | |
unsafe NXOpen.View[] | GetAppliedViews () |
Gets the views where the PMI filter is applied More... | |
unsafe void | EnableInView (NXOpen.View view, bool enabled) |
Enables or disables the PMI filter in a given view More... | |
unsafe NXOpen.Annotations.PmiFilter | Copy () |
Creates a copy of the PMI filter More... | |
unsafe bool | IsEnabled (NXOpen.View view) |
Determines if the PMI filter is enabled in the view More... | |
unsafe void | UpdatePmiDisplay () |
Updates the PMI display in the associated views of the filter More... | |
Properties inherited from NXOpen.NXObject | |
unsafe bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe string | Name [get] |
Returns the custom name of the object. More... | |
unsafe NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
unsafe NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
unsafe NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Represents a PMI filter defined by a set of parts.
Created in NX4.0.0