NXOpen .NET Reference
12.0.0
|
Represents a collection of NXOpen.Annotations.PartSymbolFolder objects More...
Public Member Functions | |
NXOpen.Annotations.PartSymbolFolder[] | ToArray () |
Returns an array of NXOpen.Annotations.PartSymbolFolder objects. More... | |
unsafe NXOpen.Annotations.PartSymbolFolderBuilder | CreatePartSymbolFolderBuilder (NXOpen.Annotations.PartSymbolFolder currentFolder) |
Creates part symbol folder builder instance More... | |
unsafe NXOpen.Annotations.PartSymbolFolder | FindObject (string name) |
Finds the NXOpen.Annotations.PartSymbolFolder with the given name. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of NXOpen.Annotations.PartSymbolFolder objects
To obtain an instance of this class, refer to NXOpen.Annotations.AnnotationManager
Created in NX7.5.0
unsafe NXOpen.Annotations.PartSymbolFolderBuilder NXOpen.Annotations.PartSymbolFolderCollection.CreatePartSymbolFolderBuilder | ( | NXOpen.Annotations.PartSymbolFolder | currentFolder | ) |
Creates part symbol folder builder instance
Created in NX6.0.0
License requirements: None.
currentFolder | NXOpen.Annotations.PartSymbolFolder to be set as current folder |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Annotations.PartSymbolFolder NXOpen.Annotations.PartSymbolFolderCollection.FindObject | ( | string | name | ) |
Finds the NXOpen.Annotations.PartSymbolFolder with the given name.
An exception will be thrown if no object can be found with the given name.
Created in NX7.5.0
License requirements: None.
name | Part symbol folder name |
NXOpen.Annotations.PartSymbolFolder [] NXOpen.Annotations.PartSymbolFolderCollection.ToArray | ( | ) |
Returns an array of NXOpen.Annotations.PartSymbolFolder objects.
|
get |
Returns the tag of this object.