NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Annotations.PartSymbolFolderBuilder . More...
Public Member Functions | |
unsafe string | GetFolderName () |
Returns the folder name More... | |
unsafe void | SetFolderName (string folderName) |
Sets folder name provided current folder is not root folder More... | |
unsafe NXOpen.Annotations.PartSymbolFolder | GetCurrentFolder () |
Returns current folder More... | |
unsafe NXOpen.Annotations.PartSymbolFolder | GetParent () |
Returns parent of current folder provided current folder is not root folder More... | |
unsafe void | SetParent (NXOpen.Annotations.PartSymbolFolder parentfolder) |
Sets parent of current folder provided current folder is not root folder More... | |
unsafe NXOpen.Annotations.PartSymbolFolder | GetRootFolder () |
Get the root part symbol folder More... | |
unsafe bool | IsRootFolder () |
Checks whether the given folder is root folder or not More... | |
unsafe NXOpen.Annotations.PartSymbolFolder[] | GetChildren () |
Returns children of current folder More... | |
unsafe int | GetFolderCount () |
Returns number of child folders of current folder More... | |
unsafe int | GetPartSymbolCount () |
Returns number of part symbols of current folder More... | |
unsafe NXOpen.Annotations.MasterSymbol[] | GetPartSymbols () |
Returns part symbols of current folder More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Annotations.PartSymbolFolderBuilder .
To create a new instance of this class, use NXOpen.Annotations.PartSymbolFolderCollection.CreatePartSymbolFolderBuilder
Created in NX7.5.0
unsafe NXOpen.Annotations.PartSymbolFolder [] NXOpen.Annotations.PartSymbolFolderBuilder.GetChildren | ( | ) |
Returns children of current folder
Created in NX7.5.0
License requirements: None.
unsafe NXOpen.Annotations.PartSymbolFolder NXOpen.Annotations.PartSymbolFolderBuilder.GetCurrentFolder | ( | ) |
Returns current folder
Created in NX7.5.0
License requirements: None.
unsafe int NXOpen.Annotations.PartSymbolFolderBuilder.GetFolderCount | ( | ) |
Returns number of child folders of current folder
Created in NX7.5.0
License requirements: None.
unsafe string NXOpen.Annotations.PartSymbolFolderBuilder.GetFolderName | ( | ) |
Returns the folder name
Created in NX7.5.0
License requirements: None.
unsafe NXOpen.Annotations.PartSymbolFolder NXOpen.Annotations.PartSymbolFolderBuilder.GetParent | ( | ) |
Returns parent of current folder provided current folder is not root folder
Created in NX7.5.0
License requirements: None.
unsafe int NXOpen.Annotations.PartSymbolFolderBuilder.GetPartSymbolCount | ( | ) |
Returns number of part symbols of current folder
Created in NX7.5.0
License requirements: None.
unsafe NXOpen.Annotations.MasterSymbol [] NXOpen.Annotations.PartSymbolFolderBuilder.GetPartSymbols | ( | ) |
Returns part symbols of current folder
Created in NX7.5.0
License requirements: None.
unsafe NXOpen.Annotations.PartSymbolFolder NXOpen.Annotations.PartSymbolFolderBuilder.GetRootFolder | ( | ) |
Get the root part symbol folder
Created in NX7.5.0
License requirements: None.
unsafe bool NXOpen.Annotations.PartSymbolFolderBuilder.IsRootFolder | ( | ) |
Checks whether the given folder is root folder or not
Created in NX7.5.0
License requirements: None.
unsafe void NXOpen.Annotations.PartSymbolFolderBuilder.SetFolderName | ( | string | folderName | ) |
Sets folder name provided current folder is not root folder
Created in NX7.5.0
License requirements: drafting ("DRAFTING")
folderName | folder name |
unsafe void NXOpen.Annotations.PartSymbolFolderBuilder.SetParent | ( | NXOpen.Annotations.PartSymbolFolder | parentfolder | ) |
Sets parent of current folder provided current folder is not root folder
Created in NX7.5.0
License requirements: drafting ("DRAFTING")
parentfolder | parent part symbol folder |