NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Annotations.LocatorDesignator builder More...
Properties | |
unsafe string | CoordinatePlane [get, set] |
Returns or sets the coordinateplane More... | |
unsafe NXOpen.Point | HotSpot [get, set] |
Returns or sets the hot spot More... | |
unsafe string | HotSpotText [get, set] |
Returns or sets the hot spot text More... | |
unsafe string | LocatorLetter [get, set] |
Returns or sets the locatorletter More... | |
unsafe string | LocatorType [get, set] |
Returns or sets the locatortype More... | |
unsafe NXOpen.Direction | NormalDirection [get, set] |
Returns or sets the normal direction More... | |
unsafe string | NoteText [get, set] |
Returns or sets the notetext More... | |
unsafe NXOpen.Direction | PinDirection [get, set] |
Returns or sets the pin direction More... | |
unsafe NXOpen.Direction | PunchDirection [get, set] |
Returns or sets the punch direction More... | |
unsafe string | Subscript [get, set] |
Returns or sets the subscript More... | |
unsafe string | Title [get, set] |
Returns or sets the str title More... | |
Properties inherited from NXOpen.Annotations.PmiAttributeBuilder | |
unsafe NXOpen.Annotations.AssociatedObjectsBuilder | AssociatedObjects [get] |
Returns the NXOpen.Annotations.AssociatedObjectsBuilder for the annotation More... | |
unsafe NXOpen.Annotations.Pmi | Attribute [get, set] |
Returns or sets the NXOpen.Annotations.Pmi for this annotation More... | |
unsafe NXOpen.NXObject | BusinessModifier [get, set] |
Returns or sets the business modifier More... | |
unsafe string | KnowledgeFusionClassName [get, set] |
Returns or sets the knowledge fusion class name file, the default class is UG provided pmi KF class More... | |
unsafe NXOpen.Annotations.LeaderBuilder | Leader [get] |
Returns the NXOpen.Annotations.LeaderBuilder for the annotation More... | |
unsafe NXOpen.Annotations.OriginBuilder | Origin [get] |
Returns the NXOpen.Annotations.OriginBuilder for the annotation More... | |
unsafe NXOpen.Annotations.StyleBuilder | Style [get] |
Returns the NXOpen.Annotations.StyleBuilder for the annotation More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Annotations.PmiAttributeBuilder | |
unsafe NXOpen.NXObject[] | GetAttributeValues () |
Returns the attribute values More... | |
unsafe void | SetAttributeValues (NXOpen.NXObject[] attributeValues) |
Sets the attribute values More... | |
Represents a NXOpen.Annotations.LocatorDesignator builder
To create a new instance of this class, use NXOpen.Annotations.PmiAttributeCollection.CreateLocatorDesignatorBuilder
Created in NX6.0.0
|
getset |
Returns or sets the coordinateplane
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the hot spot
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the hot spot text
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the locatorletter
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the locatortype
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the normal direction
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the notetext
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the pin direction
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the punch direction
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the subscript
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the str title
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.