NXOpen .NET Reference
12.0.0
|
Represents a collection of labels More...
Public Member Functions | |
NXOpen.Annotations.Label[] | ToArray () |
Returns an array of NXOpen.Annotations.Label objects. More... | |
unsafe NXOpen.Annotations.LabelData | NewLabelData () |
Creates new LabelData object More... | |
unsafe NXOpen.Annotations.PmiLabel | CreatePmiLabel (NXOpen.Annotations.LabelData labelData, NXOpen.Annotations.PmiData pmiData, NXOpen.Xform annotationPlane, NXOpen.Point3d origin, NXOpen.Annotations.LeaderBundle leader) |
Creates a PMI label More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of labels
To obtain an instance of this class, refer to NXOpen.Part
Created in NX3.0.0
unsafe NXOpen.Annotations.PmiLabel NXOpen.Annotations.LabelCollection.CreatePmiLabel | ( | NXOpen.Annotations.LabelData | labelData, |
NXOpen.Annotations.PmiData | pmiData, | ||
NXOpen.Xform | annotationPlane, | ||
NXOpen.Point3d | origin, | ||
NXOpen.Annotations.LeaderBundle | leader | ||
) |
Creates a PMI label
Created in NX4.0.0
License requirements: geometric_tol ("GDT")
labelData | Label data |
pmiData | PMI data |
annotationPlane | Annotation plane on which the label lies |
origin | Origin for the label |
leader | Specifies the leaders for the label |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Annotations.LabelData NXOpen.Annotations.LabelCollection.NewLabelData | ( | ) |
Creates new LabelData object
Created in NX4.0.0
License requirements: None.
NXOpen.Annotations.Label [] NXOpen.Annotations.LabelCollection.ToArray | ( | ) |
Returns an array of NXOpen.Annotations.Label objects.
|
get |
Returns the tag of this object.