NXOpen .NET Reference
12.0.0
|
Represents a builder allowing import of one or many foreign symbols. More...
Public Types | |
enum | FileFolder { File, Folder } |
the Selection mode Enum More... | |
Public Member Functions | |
unsafe void | StartImport () |
Starts the Import process More... | |
unsafe void | GetFilesToProcess (out string[] files) |
Returns the names of the selected files More... | |
unsafe void | SetFilesToProcess (string[] files) |
Sets the names of the selected files More... | |
unsafe void | GetExpandedFiles (out string[] files) |
Returns the names of the expanded files More... | |
unsafe void | SetExpandedFiles (string[] files) |
Sets the names of the expanded files More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | IncludeSubfolders [get, set] |
Returns or sets the subfolders toggle More... | |
unsafe string | InputFolder [get, set] |
Returns or sets the name of the input folder More... | |
unsafe bool | IsPartSymbol [get, set] |
Returns or sets the Is Part Symbol status More... | |
unsafe bool | IsTeamcenter [get, set] |
Returns or sets the Teamcwenter mode status More... | |
unsafe string | LibraryPath [get, set] |
Returns or sets the Reuse library path selection More... | |
unsafe bool | PreserveFolderStructure [get, set] |
Returns or sets the folder structure toggle More... | |
unsafe NXOpen.Annotations.ImportSymbolBuilder.FileFolder | SelectMode [get, set] |
Returns or sets the selection mode More... | |
Represents a builder allowing import of one or many foreign symbols.
To create a new instance of this class, use NXOpen.DraftingManager.CreateImportSymbolBuilder
Default values.
Property | Value |
---|---|
IncludeSubfolders |
0 |
PreserveFolderStructure |
0 |
SelectMode |
File |
Created in NX7.5.0
unsafe void NXOpen.Annotations.ImportSymbolBuilder.GetExpandedFiles | ( | out string[] | files | ) |
Returns the names of the expanded files
Created in NX7.5.0
License requirements: nx_layout ("NX Layout")
files | the list of selected files |
unsafe void NXOpen.Annotations.ImportSymbolBuilder.GetFilesToProcess | ( | out string[] | files | ) |
Returns the names of the selected files
Created in NX7.5.0
License requirements: nx_layout ("NX Layout")
files | the list of selected files |
unsafe void NXOpen.Annotations.ImportSymbolBuilder.SetExpandedFiles | ( | string[] | files | ) |
Sets the names of the expanded files
Created in NX7.5.0
License requirements: nx_layout ("NX Layout")
files | the list of the selected files |
unsafe void NXOpen.Annotations.ImportSymbolBuilder.SetFilesToProcess | ( | string[] | files | ) |
Sets the names of the selected files
Created in NX7.5.0
License requirements: nx_layout ("NX Layout")
files | the list of the selected files |
unsafe void NXOpen.Annotations.ImportSymbolBuilder.StartImport | ( | ) |
Starts the Import process
Created in NX7.5.0
License requirements: nx_layout ("NX Layout")
|
getset |
Returns or sets the subfolders toggle
Created in NX7.5.0
License requirements to get this property: nx_layout ("NX Layout")
License requirements to set this property: nx_layout ("NX Layout")
|
getset |
Returns or sets the name of the input folder
Created in NX7.5.0
License requirements to get this property: nx_layout ("NX Layout")
License requirements to set this property: nx_layout ("NX Layout")
|
getset |
Returns or sets the Is Part Symbol status
Created in NX7.5.0
License requirements to get this property: nx_layout ("NX Layout")
License requirements to set this property: nx_layout ("NX Layout")
|
getset |
Returns or sets the Teamcwenter mode status
Created in NX7.5.0
License requirements to get this property: nx_layout ("NX Layout")
License requirements to set this property: nx_layout ("NX Layout")
|
getset |
Returns or sets the Reuse library path selection
Created in NX7.5.0
License requirements to get this property: nx_layout ("NX Layout")
License requirements to set this property: nx_layout ("NX Layout")
|
getset |
Returns or sets the folder structure toggle
Created in NX7.5.0
License requirements to get this property: nx_layout ("NX Layout")
License requirements to set this property: nx_layout ("NX Layout")
|
getset |
Returns or sets the selection mode
Created in NX7.5.0
License requirements to get this property: nx_layout ("NX Layout")
License requirements to set this property: nx_layout ("NX Layout")