NXOpen .NET Reference
12.0.0
|
Represents a FcfIndicatorBuilder More...
Public Types | |
enum | FcfIndicatorType { IntersectionPlane, OrientationPlane, CollectionPlane, DirectionFeature } |
Specifies the type of FCF indicator More... | |
enum | FcfIndicatorCharacteristic { Parallel, Perpendicular, Angular, Including } |
Specifies the characteristic of the FCF indicator More... | |
enum | FcfIndicatorDirection { After, Before } |
Specifies the direction of the FCF indicator More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Annotations.FeatureControlFrameIndicatorBuilder.FcfIndicatorDirection | Direction [get, set] |
Returns or sets the direction More... | |
unsafe NXOpen.Annotations.FeatureControlFrameIndicatorBuilder.FcfIndicatorType | IndicatorType [get, set] |
Returns or sets the indicator type More... | |
unsafe NXOpen.Annotations.DatumReferenceBuilder | Label [get] |
Returns the label More... | |
unsafe NXOpen.Annotations.FeatureControlFrameIndicatorBuilder.FcfIndicatorCharacteristic | Symbol [get, set] |
Returns or sets the charactersitic More... | |
Represents a FcfIndicatorBuilder
To create a new instance of this class, use NXOpen.Annotations.AnnotationManager.CreateFeatureControlFrameIndicatorBuilder
Created in NX12.0.0
unsafe bool NXOpen.Annotations.FeatureControlFrameIndicatorBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the direction
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING") OR geometric_tol ("GDT")
|
getset |
Returns or sets the indicator type
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING") OR geometric_tol ("GDT")
|
get |
Returns the label
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the charactersitic
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING") OR geometric_tol ("GDT")