NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Annotations.DatumReferenceBuilder More...
Public Types | |
enum | DatumReferenceMaterialCondition { None, LeastMaterialCondition, MaximumMaterialCondition, RegardlessOfFeatureSize } |
Specifies the material modifier condition for the datum reference More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | FreeState [get, set] |
Returns or sets the datum reference free state More... | |
unsafe string | Letter [get, set] |
Returns or sets the datum reference datum letter More... | |
unsafe NXOpen.Annotations.DatumReferenceBuilder.DatumReferenceMaterialCondition | MaterialCondition [get, set] |
Returns or sets the datum reference material condition More... | |
unsafe bool | Projected [get, set] |
Returns or sets the datum reference projected More... | |
Represents a NXOpen.Annotations.DatumReferenceBuilder
To create a new instance of this class, use NXOpen.Annotations.AnnotationManager.CreateEmptyDatumReferenceBuilder
Created in NX6.0.0
unsafe bool NXOpen.Annotations.DatumReferenceBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the datum reference free state
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING") OR geometric_tol ("GDT")
|
getset |
Returns or sets the datum reference datum letter
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING") OR geometric_tol ("GDT")
|
getset |
Returns or sets the datum reference material condition
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING") OR geometric_tol ("GDT")
|
getset |
Returns or sets the datum reference projected
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING") OR geometric_tol ("GDT")